フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Label Tape-¾" W x 40 Yard L, 3" Core, 4 pack, White, Yellow, Orange, or Green

Label Tape-¾

スクロールダウンし、全ラインアップをご覧ください

  • Colored Paper with Rubber Resin Adhesive Resists Moisture and Most Solvents
  • Withstands a Maximum Temperature of 157°C (315°F) for 30 Minutes or 80°C(176°F) for 24 Hours; Can be Used down to -80°C (-112°F)
  • Withstands a Steam Autoclaving Cycle at 121°C (250°F) and Gamma Irradiation Between 13.0 and 45.0 kGy
  • Excellent for use with Multi-Roll Label Tape Dispensers

商品説明

Adheres to any clean surface, including PTFE fluoropolymer resin coated materials, and peels off without leaving a sticky residue. Pencil, ball-point pen or solvent ink marker remain legible under the most demanding laboratory conditions.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
LAB-134830075
お問い合せ下さい   
納期: 
 
 
White, 3⁄4' W x 40 yard L label tape (4 rolls)
LAB-134850075
お問い合せ下さい   
納期: 
 
 
Yellow, 3⁄4' W x 40 yard L label tape (4 rolls)
LAB-134860075
お問い合せ下さい   
納期: 
 
 
Green, 3⁄4' W x 40 yard L label tape (4 rolls)
LAB-134880075
お問い合せ下さい   
納期: 
 
 
Orange, 3⁄4' W x 40 yard L label tape (4 rolls)
LAB-134730000
お問い合せ下さい   
納期: 
 
 
Write-on tape roll dispenser
We noticed you are from the US. Visit your local site for regional offers and live support.