フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Legal-For-Trade Load Cells, NTEP Approved Per HB44 Discontinued

LCCA-NTEP

Legal-For-Trade Load Cells, NTEP Approved Per HB44 | LCCA-NTEP

Legal-For-Trade Load Cells, NTEP Approved Per HB44

スクロールダウンし、全ラインアップをご覧ください

  • NTEP Approved per HB44
  • Single and Multiple Applications
  • Class III and Class IIIL

商品説明

NTEP APPROVALS
LCCA: COC #94-014
Class III 5,000 division single
Class IIIL 10,000 division single
These load cells have Certificate of Conformance (COC) numbers furnished by The National Institute of Standards and Technologies (NIST). NIST uses a National Type Evaluation Program (NTEP) to classify load cells into categories such as class III and IIIL. HB44 written by NIST gives detailed specifications which the load cells must comply with to be listed as Class III and IIIL.

Class III is for all commercial weighing unless otherwise specified, and includes grain test scales, retail precious metals and semi-precious gem weighing, animal scales and scales used for laundry charges. Class IIIL is for vehicle, axle-load, livestock, railway track scales, crane and hopper (other than grain hopper) scales.

Compatible Meter: DP41-W
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Custom Product - Built to Order - See Part Number Builder Below
注: For compatible "Legal for Trade Weighmeters" see related link below for DP41-W.

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) RANGE :
25 : 25 lb Range
50 : 50 lb Range
100 : 100 lb Range
150 : 150 lb Range
200 : 200 lb Range
250 : 250 lb Range
500 : 500 lb Range
750 : 750 lb Range
1K : 1000 lb Range
2K : 2000 lb Range
3K : 3000 lb Range
5K : 5000 lb Range
10K : 10000 lb Range
15K : 15000 lb Range
20K : 20000 lb Range
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.