フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

PLANAR BEAM LOAD CELL

LCPW Series

PLANAR BEAM LOAD CELL | LCPW Series

PLANAR BEAM LOAD CELL

スクロールダウンし、全ラインアップをご覧ください

  • All Aluminum Construction
  • Low Profile Design
  • Low Cost for OEM Applications
  • IP67 Environmental Rating
  • 7.5, 15, 20, 37.5, 75 and 100 kg Ranges
  • ROHS Compliant
ロードセル - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

This item is discontinued.


OMEGA’s LCPW Series planar beam load cells are low cost OEM style, commonly used in a variety of weighing applications. They are normally installed in sets of 3 or 4 under a platform in conjunction with a summing network. It’s low profile construction is ideal for scale design where space is limited such as postal scales, airport baggage scales or retail checkout scales.

SPECIFICATIONS
Excitation: 5 Vdc, 15 Vdc maximum
Output: 0.9 mV/V ± 0.1%
Linearity: ± 0.02% FS
Hysteresis: ± 0.02% FS
Zero Balance: ± 5% FS
Creep (in 30 Minutes): ± 0.06% FS
Operating Temp Range: -10 to 65°C (14 to 149°F)
Compensated Temp Range: -10 to 40°C (14 to 104°F)
Thermal Effects:
    Span: ± 0.04% FS/°C (0.022%/°F)
    Zero: ± 0.02% FS/°C (0.011%/°F)
Safe Overload: 300% of capacity
Ultimate Overload: 400% of capacity
Terminal Resistance:
    Input: 1180 ± 50 O
    Output: 1000 ± 10 O
Construction: Aluminum
Environmental Rating: IP67
Electrical Connection: 457 mm (18"), 4 conductor with Amp# 5-103957-4 connector
Insulation Resistance: > 5000M Ω
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
LCPW-7.5
お問い合せ下さい   
納期: 
 
 
Capacity; 7.5 kg (16.5 lb), Compatible Meters; DP25B-S, DP41-S, DPis
LCPW-15
お問い合せ下さい   
納期: 
 
 
Capacity; 15 kg (33 lb), Compatible Meters; DP25B-S, DP41-S, DPiS
LCPW-20
お問い合せ下さい   
納期: 
 
 
Capacity; 20 kg (44 lb), Capacity; 33 lb, Compatible Meters; DP25B-S, DP41-S, DPiS
LCPW-37.5
お問い合せ下さい   
納期: 
 
 
Capacity; 37.5 kg (83 lb), Capacity; 83 lb, Compatible Meters; DP25B-S, DP41-S, DPiS
LCPW-75
お問い合せ下さい   
納期: 
 
 
Capacity; 75 kg (165 lb), Compatible Meters; DP25B-S, DP41-S, DPiS
LCPW-100
お問い合せ下さい   
納期: 
 
 
Capacity; 100 kg, (220 lb), Compatible Meters; DP25B-S, DP41-S, DPiS
We noticed you are from the US. Visit your local site for regional offers and live support.