スクロールダウンし、全ラインアップをご覧ください
商品説明
The retractable Lock-N-Load sensor assemblies are all you need to install a pH or ORP electrode into any pipeline. This is the first assembly that doesn’t require ball valves, cables or costly, complex hardware to quickly insert or remove an electrode from a pipeline without interrupting the process. The simplicity of its design is what makes it unique. A quarter turn, a pull, and the electrode assembly is sealed from line pressure. The sensor can be removed to check calibration. It’s safer to, because the end cap seals from the outside, unlike other insertion assemblies that rely upon valves and cables. Constructed of CPVC, PVDF or stainless steel allows this assembly to be used in waste water or process control. A wide selection of pH and ORP electrodes is available for the retractable sensor assembly. The electrodes feature a sealed gel-filled reference with an annular ceramic junction.Retractable Lock-N-Load Assembly | ||||
Model No. | Material | Thread Size | Pressure Rating | Temperature Range |
LK-CP | CPVC | 1 1/2" MNPT | 100 PSI | -5 to 80°C |
LK-K | PVDF | 1 1/2" MNPT | 100 PSI | -5 to 100°C |
LK-SS | 316 SS | 1.0" MNPT | 150 PSI | -5 to 120°C |
Model No. | Material | Pressure Rating | Temperature Rating | Electrode | Ports |
LKFC-CP | CPVC | 100 PSI | -5 to 80°C | 1 1/2" NPT | 2" NPT |
LKFC-K | PVDF | 100 PSI | -5 to 100°C | 1 1/2" NPT | 1" NPT |
LKFC-SS | 316 SS | 150 PSI | -5 to 120°C | 1" NPT | 1" NPT |
Model No. | Material | Flow Cell Size | Port Size |
LKFC-CP-1 | CPVC | 2" Male Socket | 1/2" FNPT |
LKFC-CP-2 | CPVC | 2" Male Socket | 3/4" FNPT |
LKFC-CP-3 | CPVC | 2” Male Socket | 1" FNPT |
LKFC-CP-4 | CPVC | 2" Male Socket | 11/2" FNPT |
LKFC-SS-1 | 316 SS | 1" MNPT | 1/2" FNPT |
LKFC-SS-2 | 316 SS | 1" MNPT | 3/4" FNPT |
Model No. | Description |
LKTC-CP-10-(*) | CPVC ATC for use with LKFC-CP flow cell |
LKTC-K-10-(*) | PVDF ATC for use with LKFC-K flow cell |
LKTC-SS-10-(*) | 316 SS ATC for LKFC-SS flow cell |
Model No. | Description |
LKPHE-3592-10 | General purpose, single junction, temperature range -5 to 100°C, pH range 0 to 12 |
LKPHE-4576-10 | High pH, single junction, temperature range -5 to 100°C, pH range 0 to 14 |
LKPHE-3781-10 | Ideal for organic compounds which react with silver, double junction, temperature range -5 to 100°C, pH range 0 to 12 |
LKPHE-4739-10 | Ideal for organic compounds which react with silver, double junction, temperature range -5 to 100°C, pH range 0 to 14 |
LKORE-9686-10 | General purpose ORP, platinum band, single junction, temperature range -5 to 100°C |
LKORE-9880-10 | ORP ideal for compounds which react with silver, platinum band, double junction, temperature range -5 to 100°C |