フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

LVCF, LVCR, LVCP, and LVCN-200 Series

Conductivity Level Switches | LVCF, LVCR, LVCP, and LVCN-200 Series

Conductivity Level Switches

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Easy to Install and to Operate
  • Rugged Construction
  • Low Cost
  • Removable Rods
  • Up to Five Points of Level Control
  • Rods Can Be ECTFE/ETFE Coated
  • Available with 316 SS TRI-GRIP™ Sanitary, Flange or Threaded Connections
レベルスイッチ / レベルセンサ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

OMEGA’s conductivity level switches offer a wide range of customized options to meet any application’s needs. They are designed to control the level of all conductive mediums, offering up to 5 different points of level control. Models are available with fixed rigid rods, with removable rigid rods, or with pendular electrodes attached to the housing with cables. These switches suit applications involving both alarm point detection and on/off pump valve control. Installation is easy and operation is maintenance-free.

The probes work through the variation of the electrical resistance between the reference electrode and the level-control electrode. Conductivity level switches detect the level resistance when their electrodes are covered by the medium.

An electrically conductive tank wall can be used as the reference electrode. If the tank is made of plastic, concrete, or any other nonconductive material, an additional electrode is required as a reference.

The LVCF switches can accommodate up to five 316 SS fixed rods for 5 different levels of control. The rods are isolated with a TFE bushing and can be coated with ECTFE/ETFE when the probe is used with aggressive or sticky media that cause buildup. The user can easily modify operating levels in the tank by cutting the length of the electrodes. The LVCF switches are rugged and compact and have no moving parts. This makes them reliable for controlling conductive media as well as for high-pressure applications.

LVCF models are compatible with LVCN-200 Series controllers only.

The LVCR models offer the same features as the LVCF, plus removable 316 SS threaded rods that make it possible to switch the rods. Rods can be ordered separately in longer length and can then be custom cut. Removable rods make the system more versatile, easier to handle, and more forgiving if the rod’s length is cut incorrectly.

LVCR models are compatible with LVCN-200 Series controllers only.

Along with the same features as the rigid rod probes, LVCP pendular probes can accommodate up to 5 model CLE-P electrodes. The LVCP probes are ideal for deep measurements in wells or large tanks where long rods would be impractical, but they work equally well for shorter-length applications. The electrodes are suspended from PVC cables that allow for longer lengths, as well as for different applications and installations. LVCP models are compatible with LVCN-200 controllers.

The electrode model CLE-P is the simplest version of all conductivity probes. A small polypropylene enclosure houses a 316 SS rod that is attached to a PVC cable. This option eliminates the need for a process connection.

LVCN-200 Series conductive liquid on/off level controllers are used to power all level probes. The LVCN- 200 models are electronically controlled devices that open and close an electrical contact to effect the operation of other devices in the same, or another, electrical circuit.

The LVCN-201/202 models can control the differential of minimum and maximum level, with an adjustment for sensitivity. The relay has 1 reverse SPDT contact.

The LVCN-203/204 models control 2 independent levels and 2 reverse SPDT contacts. They also include a sensitivity adjustment.

The LVCN-200 Series is designed so that multiple units can be used in combination to provide a variety of control functions, including multiple alarms and on/off control for alternating pumps.

Both models are available with DIN rail sockets or with screws.

SPECIFICATIONS FOR LVCF/LVCR/LVCP SERIES
Process Connection: ½, ¾, 1½ 2 NPT, Tri-Grip™ Sanitary or flange, others available
Electrical Connection: Cable gland and 1.2 NPT conduit
Electrodes: 316 SS, ¼" diameter
Electrode Length: 100 mm to 2 m (0.33 to 6.56')
Pendular Cable Length: 500 mm to unlimited (1.64' to unlimited)
Enclosure Material:
    Standard: Glass-filled nylon
    Optional: Aluminum die cast
Temperature Range: -10 to 120°C (14 to 248°F)
Max Pressure: 290 psi (20 bar)
Protection Class: NEMA 4 (IP65)

SPECIFICATIONS FOR LVCN-200 SERIES
Power Supply for LVCN-201 and LVCN-203:
24 Vdc ±10%
Power Supply for LVCN-202 and LVCN-204: 115 Vac (50/60 Hz)
Power Supply for LVCN-202-230VAC and LVCN-204-230VAC: 230 Vac
Current Consumption: Max 3 VA
Adjustment: Potentiometer switch point
Range of Sensitivity: 0.1 to 50 kΩ
Output: 5 A SPDT relay (250 Vac max)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Fixed Rod System
  
LVCF-111-12-ETFE
¥116,419 (税込)
(税抜価格 ¥105,835)
納期: 15 週間
 
1 fixed rod, 12" long, 1/2 NPT, ETFE coated, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCF-112-12-ETFE
¥150,634 (税込)
(税抜価格 ¥136,940)
納期: 15 週間
 
1 fixed rod, 12" long, 1/2 NPT, ETFE coated, aluminum die cast with 1/2 NPT conduit entry
  
LVCF-121-12
¥94,787 (税込)
(税抜価格 ¥86,170)
納期: 13 週間
 
1 fixed rod, 12" long, 1 NPT, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCF-231-24-ETFE
¥214,346 (税込)
(税抜価格 ¥194,860)
納期: 15 週間
 
2 fixed rods, 24" long, 1 NPT, ECTFE coated, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCF-232-24-ETFE
¥248,562 (税込)
(税抜価格 ¥225,965)
納期: 15 週間
 
2 fixed rods, 24" long, 1 NPT, ECTFE coated, aluminum die cast head with 1/2 NPT conduit entry
Removable Rod System
  
LVCR-231-24
¥155,964 (税込)
(税抜価格 ¥141,785)
納期: 13 週間
 
2 removable rods, 24" long, 1 NPT, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCR-231-60
¥224,191 (税込)
(税抜価格 ¥203,810)
納期: 13 週間
 
2 removable rods, 60" long, 1 NPT, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCR-232-60
¥259,936 (税込)
(税抜価格 ¥236,305)
納期: 13 週間
 
2 removable rods, 60" long, 1 NPT, aluminum die cast with 1/2 NPT conduit entry
  
LVCR-341-72
¥387,266 (税込)
(税抜価格 ¥352,060)
納期: 13 週間
 
3 removable rods, 72" long, 1.5 NPT, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCR-342-72
¥421,350 (税込)
(税抜価格 ¥383,045)
納期: 13 週間
 
3 removable rods, 72" long, 1.5 NPT, aluminum die cast with 1/2 NPT conduit entry
Pendular Cable System
  
LVCP-121-96
¥115,346 (税込)
(税抜価格 ¥104,860)
納期: 13 週間
 
1 pendular, 96" long cable, 3/4 NPT, glass filled nylon with 1/2 NPT conduit and cable gland
  
LVCP-122-96
¥151,091 (税込)
(税抜価格 ¥137,355)
納期: 2 週間
 
1 pendular, 96" long cable, 3/4 NPT, aluminum die cast with 1/2 NPT conduit entry
  
LVCP-231-96
¥154,567 (税込)
(税抜価格 ¥140,515)
納期: 13 週間
 
2 pendular, 96" long cable, 1 NPT, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCP-232-96
¥177,084 (税込)
(税抜価格 ¥160,985)
納期: 13 週間
 
2 pendular, 96" long cable, 1 NPT, aluminum die cast with 1/2 NPT conduit entry
  
LVCP-341-96
¥227,442 (税込)
(税抜価格 ¥206,765)
納期: 13 週間
 
3 pendular, 96" long cable, 1.5 NPT, glass filled nylon with 1/2 NPT conduit with cable gland
  
LVCP-342-96
¥263,247 (税込)
(税抜価格 ¥239,315)
納期: 13 週間
 
3 pendular, 96" long cable, 1.5 NPT, aluminum die cast with 1/2 NPT conduit entry
Required Controllers
  
LVCN-201
¥93,797 (税込)
(税抜価格 ¥85,270)
納期: 13 週間
 
Controls the differential of min and max with 1 SPDT contact. 24 Vdc
  
LVCN-202
お問い合せ下さい   
納期: 
 
 
Controls the differential of min and max with 1 SPDT contact. 115 Vac
  
LVCN-202-230VAC
¥96,701 (税込)
(税抜価格 ¥87,910)
納期: 13 週間
 
Controls the differential of min and max with 1 SPDT contact. 230 Vac
  
LVCN-203
¥99,820 (税込)
(税抜価格 ¥90,745)
納期: 13 週間
 
Controls two independent levels with 2 SPDT’s 24 Vdc
  
LVCN-204
¥104,500 (税込)
(税抜価格 ¥95,000)
納期: 13 週間
 
Controls two independent levels with 2 SPDT’s 115 Vac
  
LVCN-204-230VAC
¥104,500 (税込)
(税抜価格 ¥95,000)
納期: 13 週間
 
Controls two independent levels with 2 SPDT’s 230 Vac
Accessories
Click to expand/minimize a list of what others bought with the70A-1
70A-1
¥8,894 (税込)
(税抜価格 ¥8,085)
納期: 2 週間
 
Continous Tone Alarm
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
¥14,144 (税込)
(税抜価格 ¥12,858)
納期: 2 週間
 
4 conductor wire, 100 foot spool
注: Comes complete with operator’s manual.

For custom versions consult Omega Flow Engineering for quote.

Additional Process Connections are available; consult Omega Flow Engineering for availability and quote.


Ordering Example: (1) 70A-1 Continous Tone Alarm, ¥8,085   plus (1) LVCN-204 115VAC Controller for two independant levels, ¥95,000  plus (1) TX4-100 4 conductor wire, 100 foot spool, ¥12,858, ¥8,085 + 95,000 + 12,858 = ¥115,943

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Rod :
F : Fixed rod
R : Removable rod
P : Pendular rod

(2) Rods/Electrodes :
1 : 1 Rod/electrode. Single point detection
2 : 2 Rods/electrodes. Min/max detection
3 : 3 Rods/electrodes. 3-Point detection
4 : 4 Rods/electrodes. 4-Point detection
5 : 5 rods/electrodes. 5-Point detection

(3) Process Connection :
1 : 1/2 NPT thread (LVCF-1 LVCR-1 LVCP-1 only)
2 : 3/4 NPT thread (LVCF/LVCR/LVCP-1 or 2 only)
3 : 1 NPT thread (LVCF/LVCR/LVCP-1 2 or 3 only)
4 : 1 1/2 NPT thread (LVCF/LVCR/LVCP-1 2 3 or 4 only)
5 : 1.5 inch Tri-GripTM sanitary (LVCF/LVCR-1 2 or 3 only)
6 : 2 inch flange ANSI 316 SS (all models)
7 : 2 inch Tri-GripTM sanitary (LVCF/LVCR-1 2 3 or 4 only)

(4) Enclosure :
1 : Glass filled nylon with 1/2 NPT conduit with cable gland
2 : Aluminum die cast with 1/2 NPT conduit entry
3 : Aluminum die cast with cable gland entry

(5) Rod Length/Cable Length (For custom length contact our sales team for pricing.) :
12 : 12 inch
24 : 24 inch
60 : 60 inch
72 : 72 inch
96 : 96 inch

(6) Additional Option :
オプション選択がない場合 : None
-ETFE : ECTFE/ETFE coating for LVCF or LVCR rod sensors
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.