フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Miniature Electronic Ice Point - Discontinued

MCJ Series

Miniature Electronic Ice Point | MCJ Series

Miniature Electronic Ice Point

¥32,416 MCJ-J

商品説明

MCJ model is discontinued. Please talk to our Sales team for replacement details.

The MCJ converts thermocouple voltages into 0°C referenced signals, for use with DMM’s, voltage recorders and other electronic devices. The signals from the MCJ can be converted to temperatures, using the standard temperature-mV tables.

Features
High Stability Design
±1°C stability over entire 10 to 45°C operating range is assured through the computer designed solid state circuit.

Compact Size
Weight < 2 oz (57 g), and Dimensions: 75 H x 25 W x 13 mm D (2.94 x 1 x 0.5")

Convenient
The MCJ is compatible with any standard thermocouple connector or jack; use ordinary copper wire to connect from the MCJ to any instrumentation for precise ice point referenced readings; with the standard adaptor pins, the MCJ can be used as either a female or male connector.
注: *Not ANSI symbols *C: W/5% Re vs. W/26% Re *D: W3% Re vs W/25% Re
We noticed you are from the US. Visit your local site for regional offers and live support.