¥10,063 A/MCS
商品説明
The Miniature Fixed Current Status” Switches are designed for use in any AC current monitoring application in which you are looking for a fixed trip point to monitor the “Go/No Go” (On/Off) ”Status” for a particular piece of equipment. The fixed current switches should be installed on the line side of the power to the motor, pump, compressor or other equipment. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. Fixed status switches can also be used to determine the run time of your equipment when logging the contact closures on your building management system or PLC.