フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Light and Medium Weight Oil Applications

NWHMTO Series

Light and Medium Weight Oil Circulation Heater | NWHMTO Series

Light and Medium Weight Oil Circulation Heater

スクロールダウンし、全ラインアップをご覧ください

  • 2 1 /2 " NPT Steel Screw Plug Design
  • 2/2 " Carbon Steel Pipe Body, 150 Lb Construction
  • 3 - 9 kW
  • 120, 240 and 480V, 1 & 3 Phase
  • General Purpose, Moisture Resistant/ Explosion Resistant or Moisture Resistant Terminal Enclosure
  • Three 0.475" Dia. Steel Sheath Elements (23 W/In 2 )
  • Integral Thermostat (200 - 550 o F)
  • UL, CSA and Other Third Party Approval, Listing or Certification Available
循環ヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明


FEATURES
Terminal Enclosure:

E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant and E4 Moisture Resistant Enclosures available.
Elements:
Three steel sheath elements.
Screw Plug:

2 1 /2 " NPT Steel screw plug with 1 /2 " thermowell for thermostat bulb.
Vessel:

Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:

Convenient field wiring terminals are provided for easy installation.
Controls:

Stock and assembly stock heaters come equipped with integral thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
32401-134 3/422 1/216 1/2NWHMTO-03-003P-E1/24022
32401-334 3/422 1/216 1/2NWHMTO-03-003P-E1/240/3P22
34801-134 3/422 1/216 1/2NWHMTO-03-003P-E1/48022
34801-334 3/422 1/216 1/2NWHMTO-03-003P-E1/480/3P22
4.52401-134 3/422 1/216 1/2NWHMTO-03-04P5-E1/24022
4.52401-334 3/422 1/216 1/2NWHMTO-03-04P5-E1/240/3P22
4.54801-134 3/422 1/216 1/2NWHMTO-03-04P5-E1/48022
4.54801-334 3/422 1/216 1/2NWHMTO-03-04P5-E1/480/3P22
62401-157 1/245 1/439 1/4NWHMTO-03-006P-E1/24040
62401-357 1/245 1/439 1/4NWHMTO-03-006P-E1/240/3P40
64801-157 1/245 1/439 1/4NWHMTO-03-006P-E1/48040
64801-357 1/245 1/439 1/4NWHMTO-03-006P-E1/480/3P40
7.52401-157 1/245 1/439 1/4NWHMTO-03-07P5-E1/24040
7.52401-357 1/245 1/439 1/4NWHMTO-03-07P5-E1/240/3P40
7.54801-157 1/245 1/439 1/4NWHMTO-03-07P5-E1/48040
7.54801-357 1/245 1/439 1/4NWHMTO-03-07P5-E1/480/3P40
92401-157 1/245 1/439 1/4NWHMTO-03-009P-E1/24040
92401-357 1/245 1/439 1/4NWHMTO-03-009P-E1/240/3P40
94801-157 1/245 1/439 1/4NWHMTO-03-009P-E1/48040
94801-357 1/245 1/439 1/4NWHMTO-03-009P-E1/480/3P40
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
NWHMTO-03-003P-E1/240
¥1,420,491 (税込)
(税抜価格 ¥1,291,355)
納期: 8 週間
 
Heater, 3 kW, 240 V, 1 phase
NWHMTO-03-04P5-E1/240/3P
¥1,193,484 (税込)
(税抜価格 ¥1,084,985)
納期: 8 週間
 
Heater, 4.5 kW, 240 V, 3 phase
NWHMTO-03-006P-E1/480
お問い合せ下さい   
納期: 
 
 
Heater, 6 kW, 480 V, 1 phase
NWHMTO-03-07P5-E1/240
お問い合せ下さい   
納期: 
 
 
Heater, 7.5 kW, 240 V, 1 phase
NWHMTO-03-009P-E1/480
¥1,495,148 (税込)
(税抜価格 ¥1,359,225)
納期: 8 週間
 
Heater, 9 kW, 480 V, 1 phase

クイックオーダー

部品番号
注文数
部品番号
注文数


We noticed you are from the US. Visit your local site for regional offers and live support.