Programmable Engineering Units, Scale Factor, and Offset Value
Memory Wraparound
Miniature Size
User Calibration Through Software
Real-Time Operation
Ready to Use Right Out-of-the-Box
Free NIST Certification
商品説明
This product is no longer available. Please see OM-CP-XPROCESS-SERIES for a newer product with improved features!
The OM-CP-QUADPROCESS is a
low-cost, high-resolution, miniature
battery-powered standalone data
logger for automatically recording
current between -20 and 120 mA.
It uses a 16-bit ADC to achieve a
resolution of 0.01mA. In addition,
the OM-CP-QUADPROCESS lets
the user store predefined units in
the device, as well as scale factors
and offset values. This allows easy,
automatic linearization and scaling
of any process meter that provides
an analog output to process units.
This portable, easy-to-use device
will measure and record up to
32,767 current measurements
per channel.
The OM-CP-QUADPROCESS
represents a major leap in both
size and performance.Its small size
allows it to fit almost anywhere. Its
real-time clock ensures that all data
is time and date stamped. The
storage medium is non-volatile solid
state memory, providing maximum
data security, even if the battery
becomes discharged.
Data retrieval is simple. Plug the
logger into an available COM port
and our easy-to- use software does
the rest. The software converts your
PC into a real-time strip chart
recorder. Data can be printed in
graphical or tabular format. Also it
can be exported to a text or
Microsoft Excel file.
SPECIFICATIONS Input Channels: 4 non-isolated inputs Memory: 32,767 readings/channel Input Connection: Screw terminal ADC Resolution: 16 bits Voltage Calibration: Digital
calibration available in software Calibration Date: Automatically
recorderd within device to alert user
when calibration is required Recording Interval: 1 second
to 12 hours selectable in software Start Time: Start time and date
programmable through software Memory Wrap Around: Selectable
in software Real-Time Recording: Device may
be used with PC to monitor and record data in real time Time Accuracy: ±1 minute per
month at 20°C Power: 9 V alkaline battery (included); 120 Vac power optional Battery Life: 1 year typical Time Accuracy: ±1 minute per
month at 20°C Data Format: Date and time
stamped in µA, mA, A and other
engineering units programmable
through software Weight: 370 g (13 oz) Computer Interface: PC serial, RS-232C COM or USB
(interface cable required) Software: XP SP3/Vista/7 and 8
(32-bit and 64-bit) Operating Environment:
-40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing Dimensions:
26 H x 111 W x 89 mm D
(1.0 x 4.4 x 3.5") Material: Black anodized aluminum
注: Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software is required to operate the data logger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) OM-CP-IFC200 Windows software and 3.7 m (12') USB interface cable, ¥36,054
製品マニュアル:
ダウンロード
OM-CP Series - Data Logger and Software User Guide
ダウンロード
Quick Start - 4/8 Channel DC Current Datalogger
We noticed you are from the US. Visit your local site for regional offers and live support.