フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Splash Proof Wireless Temperature Data Logger for the Food Processing Industry

OM-CP-RFOT

Wireless Temperature Logger, Food Processing Industry | OM-CP-RFOT

Wireless Temperature Logger, Food Processing Industry

¥138,460 OM-CP-RFOT

5 year warranty CE
  • Great for Food Process Application
  • Complying with USDA Regulations & HACCP Compliance
  • Wireless 2-Way Communication
  • Splashproof (IP67)
  • 2 Year Battery Life & Battery Life Indicator
  • Field Upgradeable & Long Term Deployment
  • Minimal Long-Term Maintenance
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
ワイヤレス / 無線 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OM-CP-RFOT is the most advanced wireless temperature data logger in the meat industry today. Its rugged design, equipped with a flexible piercing probe allows it to be used in the harshest environments.

The OM-CP-RFOT is perfectly suited for smoke houses, ovens and other cooking processes up to 212°F (100°C) as well as refrigerators and freezers down to -20°C (-4°F). It is completely splash proof and can withstand wash down cycles. This state-ofthe- art device records and transmits internal product temperature readings back to a central computer for instant real-time monitoring.

The OM-CP-RFOT never needs to be connected to a computer as it has been designed for two way wireless communication. Full communication can be performed directly from a central PC. In addition to wirelessly transmitting data, the OM-CP-RFOT also stores each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time.

This easy to use software features user programmable critical control points, called “cooling flags” to assist in compliance with USDA Appendix B. The “cooling flags” are automatically annotated on the graph and tabular data views. The summary tab provides the cool down duration between each critical control point. The data can also be automatically exported to Excel® for further calculations. Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file. The OM-CP-RFOT was designed with our customers in mind. We offer free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
TEMPERATURE
(Based on Pt100 RTD):
Probe Temperature Range:
-50 to 200°C (-58 to 392°F)
Resolution: 0.01°C
Probe Calibrated Accuracy: ±0.1°C -10 to 150°C (14 to 302°F),
±0.5°C outside of that range

RESISTANCE
Nominal Range: 0 to 500 Ω
Resolution: 0.001Ω
Calibrated Accuracy: ±0.015 Ω
Specified Accuracy Range:0 to 500 Ω at 25°C

WIRELESS
RF Frequency:
2.45GHz IEEE 802.15.4 ultra-low power wireless transceiver
with fully bi-directional communication
Band: ISM band 2.405-2.48 GHz
Maximum Output Power: +0dBm typical
Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical
Range: 610 m (2000') maximum outdoors line of sight unobstructed;
152 m (500') maximum indoors (typical urban)

GENERAL
Reading Rate:
One reading every two seconds to one every 24 hours
Memory: 20,000 readings; software configurable memory wrap
Wrap Around: Yes
Start Modes:
  • Immediate start
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -20 to 100ºC (-4 to 212ºF), 0 to 100% RH non-condensing
Dimensions:
  Body: 203 x 44 mm dia (8 x 1.75")
  Hook ID: 13 mm (0.5")
  Probe:
  OM-CP-RFOT: 101 L x 4.8 mm dia (4 x 0.1875")
  OM-CP-RFOT-SMP: 63 L x 4.8 mm dia (2.48 x 0.18")
Weight: 250 g (8.8 oz)
Enclosure Material: Tecaform®, food grade
OM-CP-RFC1000-EXT Transceiver
(Acts as Receiver or Repeater)
  Sensitivity: -95 dBm typical
  Max Number of Transmitters:
  Up to 20 transmitters sending data directly to the transceiver
  or up to 300 transmitters using additional transceivers
  (20 transmitters per transceiver)
  Max Distance to Transceiver or from one Transceiver to the Next
  Outdoor Line-of-Sight: 122 m (400')
  Indoor: 46 m (150')
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
OM-CP-RFOT
¥152,306 (税込)
(税抜価格 ¥138,460)
納期: 2 週間
 
Wireless temperature data logger with 101 mm (4') probe
  
OM-CP-RFOT-SMP
お問い合せ下さい   
納期: 
 
 
Wireless temperature data logger with 63 mm (2.5') probe
Click to expand/minimize a list of what others bought with theOM-CP-RFC1000-EXT
OM-CP-RFC1000-EXT
¥65,395 (税込)
(税抜価格 ¥59,450)
納期: 2 週間
 
Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator's manual (not CE approved)
  
OM-CP-RFC1000-EXT-EUR
¥66,912 (税込)
(税抜価格 ¥60,829)
納期: 2 週間
 
Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator's manual (CE approved)
  
OM-CP-RFC1000-IP69K
¥100,525 (税込)
(税抜価格 ¥91,386)
納期: 4 週間
 
Splash proof (IP69K) wireless transceiver package includes RF transceiver, USB cable, Windows software and operator's manual (not CE approved)
  
OM-CP-RFOT-HDA
お問い合せ下さい   
納期: 
 
 
Probe attachment for the OM-CP-RFOT data logger with 101 mm (4') probe for use with small linked meat products such as hot dogs and sausages
  
OM-CP-RFOT-O-RING
¥1,557 (税込)
(税抜価格 ¥1,415)
納期: 4 週間
 
One set of replacement O-rings for OM-CP-RFOT or OM-CP-RFOT-SMP data logger
  
OM-CP-BAT109
¥6,543 (税込)
(税抜価格 ¥5,948)
納期: 2 週間
 
Replacement 3.6V lithium battery
注: Comes complete with 3.6 V lithium battery. Operator’s manual, Windows software and USB interface cable are included with the OM-CP-RFC1000-EXT wireless transceiver package (required to operate the data logger, sold separately).
Ordering Example: (1) OM-CP-RFC1000-EXT Wireless transceiver package includes RF receiver, USB cable, Windows software and operator’s manual (not CE approved), ¥59,450 

製品マニュアル:

ダウンロード OM-CP-RFC1000 - Wireless Transciever Quick Start Guide
ダウンロード OM-CP Series - Data Logger and Software User Guide
ダウンロード Quick start guide for OM-CP-RFOT
We noticed you are from the US. Visit your local site for regional offers and live support.