フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Single Channel Temperature, Humidity and Dew Point USB Data Logger, Pen Size

OM-HL-SP Series

Temperature, Humidity, Dew Point, USB Data Logger, Pen Size | OM-HL-SP Series

Temperature, Humidity, Dew Point, USB Data Logger, Pen Size

¥19,522 OM-HL-SP-TH

1 year warranty CE
  • Offer Both Temperature (-T) and Temperature & Humidity (-TH) Models Starting from $60
  • Switchable °C or °F with LCD Display
  • Waterproof and Dustproof Standard IP67 Rated Case
  • Lithium Battery Can Work for 12 Months
  • Temp and Humidity Limits Setting with LED Light
  • Transfer Logging Data to PC Through Software and Can be Saved in Different Formats
  • Adopt High Sensitive Sensors with Fast Response and High Accuracy
  • Applications:
  • Cold-Chain Transportation; Bio-Medical Labs; Food Processing Industry; HVAC Refrigerators; Wild Life Monitoring
データロガー - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明


OM-HL-SP Series Highlight
OM-HL-SP Series include temperature only and temperature & humidity data loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.

The pen-sized design is IP67 rated, ensuring a high-grade waterproof and dust-proof resistance, plus the energy-saving battery can work up to 12 months before battery replacement is needed. Starting from $60, this OM-HL-SP Series offer excellent user experience to start and stop logging by Button, Delay or Specific Time. Simply plug-n-play to view, download and chart graphical data by using the free Logpro software.

Specifications
Temperature Range: -30 to 70°C (-22 to 158°F)
Temperature Accuracy:
    OM-HL-SP-T: ±1.0°C
    OM-HL-SP-TH: ±0.5°C
Record Volume: 43,000 Points

OM-HL-SP Operation Instruction
Humidity Range:
    OM-HL-SP-T: NA
    OM-HL-SP-TH: 0-95% RH
Humidity Accuracy:
    OM-HL-SP-T: NA
    OM-HL-SP-TH: ±5% RH
Resolution: Temperature: 0.1°C / Humidity: 0.1% RH
Power Supply: 1/2AA, 3.6V Lithium battery - included
Typical Battery Life: 1 year
IP Rating: NEMA 6 (IP67)
Frequenty: 2 Secs to 24 Hrs
Display: LCD display
LCD Size: 18 L x 13.5 W mm (0.7 x 0.53")
Dimensions: 125 L x 28 W x 22 Dia mm (4.92 x 1.1 x 0.86")
Weight: 60 g (2.1 oz)

Logpro Recorder Analysis Software
Logpro software is comprehensive temperature and humidity recorder data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats by needs.

The software interface is easy to use and efficient for ultimate data logging, monitoring, and analysis. Please see the Software Setup Video for more details.


OM-HL-SP Software Setup
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
OM-HL-SP-T
¥18,146 (税込)
(税抜価格 ¥16,496)
納期: 2 週間
 
Single channel pen size USB temperature logger
Click to expand/minimize a list of what others bought with theOM-HL-SP-TH
OM-HL-SP-TH
¥21,474 (税込)
(税抜価格 ¥19,522)
納期: 2 週間
 
Single channel pen size USB temperature and humidity logger
  
OM-HL-SP-TH-CAL
¥24,635 (税込)
(税抜価格 ¥22,395)
納期: 2 週間
 
Single channel pen size USB temperature and humidity logger with NIST Traceable Calibration Report
  
OM-EL-BATT
¥4,107 (税込)
(税抜価格 ¥3,734)
納期: 2 週間
 
Replacement 3.6 V lithium battery
注: Included Accessories - Lithium Battery, Mini CD with User Guide and PC Software

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
We noticed you are from the US. Visit your local site for regional offers and live support.