フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Temperature, Humidity and Autoclave Loggers with Display

OM-MLT Series

Temperature, Humidity and Autoclave Loggers with Display | OM-MLT Series

Temperature, Humidity and Autoclave Loggers with Display

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Temperature, Temperature/Humidity, High Temperature and Autoclave Models
  • Stores up to 16,000 Readings
  • Magnet Can Be Used to Start Logging
  • Compact, Lightweight
  • Easy-to-Use Windows Software

商品説明

The OM-MLT Series is a comprehensive family of portable data loggers that uses the latest electronic technology and software. These data loggers are compact, self-powered devices that, using a variety of internal and external sensor types, will measure and record almost every possible critical condition. The OM-MLT Series also includes a high-temperature model and an autoclave model.

The OM-MLT-AC autoclave data logger is a special product that can withstand high-temperature and pressure environments to 150°C (302°F)/5 bar for 30 minutes, 150°C (302°F) for 60 minutes in dry heat and indefinite operation at 125°C (257°F). The primary intended use for the data logger is the qualification of autoclaves used for sterilization, however, it is also suitable for measuring any high-temperature applications not exceeding the specifications. It is supplied with a stub probe that registers the environment temperature from 25 to 150°C (77 to 302°F), and an internal temperature sensor for monitoring of data logger internal temperature conditions and prohibiting reprogramming of data logger until the internal temperature has returned to 40°C (104°F).

Data logger setup and data transfer to the PC is accomplished using the OM-MLT Series Windows software. Data loggers can be programmed to start based on date/time, or they can be manually started by using the starting magnet. The logging session can end based on date/time or total number of readings or it can be set to wrap around. To download your data, simply place the data logger in the PC interface cradle and connect to the data logger using the OM-MLT Series Windows software. The software performs statistical analysis including minimum, maximum and average of all readings. The software also features user defined alarm set points and graph labels, a multiple graphing facility to graph data from multiple data loggers on a single graph and also ability to view current conditions through the PC interface in real time. Stored data files can be exported to Microsoft Excel.

Specifications
COMMON SPECIFICATIONS
Sampling Rate:
User selectable 5 to 59 sec or 1 to 255 min
(OM-MLTHB16 is 1 to 255 min only)
Memory: All models store 16,000 readings except
OM-MLT-AC, which stores 2000 readings
Power: 3.6 V lithium battery (included)
Battery Life: 1 to 2 year battery life typical depending on use
Software: WIN95/98/NT/2000/XP

OM-MLTD16
TEMPERATURE DATA LOGGER
WITH ONE INTERNAL SENSOR
Temperature Range:
-40 to 70°C (-40 to 158°F)
Accuracy: ±0.3°C (±0.5°F)
Resolution: 0.5°C (0.9°F)
Visual Indicators: Green LED indicates active status,
Red LED indicates alarm
Storage Temperature: -40 to 85°C (-40 to 185°F)
Enclosure: IP67
Weight: 70 g (2.5 oz)
Dimensions:
75 D x 18 mm H (2.95 x 0.7")

OM-MLTXD16
TEMPERATURE DATA LOGGER WITH ONE
INTERNAL AND ONE EXTERNAL SENSOR
Temperature Range:
-40 to 70°C (-40 to 158°F)
Accuracy: ±0.3°C (±0.5°F)
Resolution: 0.5°C (0.9°F)
Enclosure: IP51
Temperature Probe: 4.5 D x 80 mm L (0.18 x 3.1")
Stainless steel penetration style probe with 1 m (3') cable
Visual Indicators: Green LED indicates active status,
Red LED indicates alarm
Storage Temperature: -40 to 85°C (-40 to 185°F)
Weight: 70 g (2.5 oz)
Dimensions: 75 D x 18 mm H (2.95 x 0.7 ")

OM-MLTXXD16
TEMPERATURE DATA LOGGER WITH ONE
INTERNAL AND TWO EXTERNAL SENSORS
Temperature Range:
-40 to 70°C (-40 to 158°F)
Accuracy: ±0.3°C (±0.5°F)
Resolution:0.5°C (0.9°F)
Enclosure: IP51
Temperature Probe: 4.5 D x 80 mm L (0.18 x 3.1")
Stainless steel penetration style probe with 1 m (3') cable
Visual Indicators: Green LED indicates
active status, red LED indicates alarm
Storage Temperature: -40 to 85°C (-40 to 185°F)
Weight: 70 g (2.5 oz)
Dimensions: 75 D x 18 mm H (2.95 x 0.7")

OM-MLTHB16
TEMPERATURE/HUMIDITY DATA LOGGER
Temperature Range:
-20 to 60°C (-4 to 140°F)
Temperature Accuracy: ±0.3°C (±0.5°F)
Temperature Resolution: 0.3°C (0.5°F)
Humidity Range: 0 to 100% RH
Humidity Accuracy: ±3% RH
Humidity Resolution: 0.5% RH
Visual Indicators: Green LED indicates active status,
Red LED indicates alarm
Enclosure: IP51
Storage Temperature: -40 to 85°C (-40 to 185°F)
Weight: 100 g (3.5 oz)
Dimensions: 75 D x 50 mm H (2.95 x 2.0")

OM-MLT-HT
HIGH TEMPERATURE DATA LOGGER
Temperature Range:
0 to 125°C (32 to 257°F)
Accuracy: ±0.3°C (±0.5°F)
Resolution: 0.5°C (0.9°F)
Enclosure: 316 stainless steel with IP68 rating
Storage Temperature: -40 to 125°C (-40 to 257°F)
Weight: 250 g (8.8 oz)
Dimensions: Data logger: 49 D x 28 mm H (1.93 x 1.1")
Probe: 4.5 D x 50 mm L (0.18 x 2.0")

OM-MLT-AC
AUTOCLAVE DATA LOGGER
Temperature Range:

-25 to 150°C (-13 to 302°F)
Endurance Ratings: Rated for autoclave at 150°C (302°F)/5
Bar for 30 minutes, typical oven dry heat at 150°C (302°F)
for 60 minutes, and oven dry heat at 125°C (257°F) for indefinite amount of time
(depending on battery life) provided that temperature never exceeds 125°C (257°F)
Sensors: External sensor is used for sampling the environment
under test; internal sensor has a measuring range of 1 to 150°C
(34 to 302°F) and is used for diagnostic purposes only
Accuracy: ±0.5°C (±0.9°F)
Resolution: 0.5°C (0.9°F)
Enclosure: 316 stainless steel IP68 tested to 5 bar
Storage Temperature: 0 to 125°C (32 to 257°F)
Weight: 345 g (12 oz)
Dimensions: Data logger: 65 D x 43 mm H (2.6 x 1.7");
Probe: 4.5 D x 50 mm L (0.18 x 2.0")

OM-MLT-LINK
PC INTERFACE FOR OM-MLT SERIES DATA LOGGERS
PC Interface:
data logger cradle and 1.5 m (5') RS-232 cable with DB9F termination
Weight: 134 g (4.7 oz)
Dimensions: 85 D x 29 mm H (3.3 x 1.1")

OM-MLT-ACLINK
SERIAL INTERFACE ADAPTOR FOR OM-MLT-AC
AUTOCLAVE DATA LOGGER (used in conjunction with OM-MLT-LINK PC Interface
Weight:
124 g (4.4 oz)
Dimensions: 85 D x 26 mm H (3.3 x 1.0")

Images of OM-ML Dataloggers
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OM-MLTD16
お問い合せ下さい   
納期: 
 
 
Temperature data logger (one internal sensor)
OM-MLTXD16
お問い合せ下さい   
納期: 
 
 
Temperature data logger (one internal and one external sensor)
OM-MLTXXD16
お問い合せ下さい   
納期: 
 
 
Temperature data logger (two external sensors)
OM-MLTHB16
お問い合せ下さい   
納期: 
 
 
Temperature and humidity data logger
OM-MLT-HT
お問い合せ下さい   
納期: 
 
 
High temperature data logger
OM-MLT-AC
お問い合せ下さい   
納期: 
 
 
Autoclave data logger
OM-MLT-LINK
お問い合せ下さい   
納期: 
 
 
Serial interface 1.5 m (5') RS-232 cable with DB9F termination and cradle) for all OM-MLT series data loggers (includes Windows software)
OM-MLT-ACLINK
お問い合せ下さい   
納期: 
 
 
Serial interface adapter for OM-MLT-AC autoclave data logger (requires OM-MT-LINK PC interface)
OM-MLT-KEY
お問い合せ下さい   
納期: 
 
 
Starting magnet
OM-MLT-BATT
お問い合せ下さい   
納期: 
 
 
Replacement 3.6 V lithium battery
注: Models OM-MLTXD16 includes one external temperature sensor. Model OM-MLTXXD16 includes two external temperature sensors.
  
We noticed you are from the US. Visit your local site for regional offers and live support.