フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Eight Channel Wireless Thermocouple Input Module

OM-WLS-TC

Eight Channel Wireless Thermocouple Input Module | OM-WLS-TC

Eight Channel Wireless Thermocouple Input Module

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • 8 Thermocouple Input Channels
  • Supports Thermocouple Types J, K, T, E, N, R, S, B
  • Built-In Cold Junction Compensation and Open Thermocouple Detection
  • Eight Digital I/O–User Configuration for Alarms
  • 802.15.4 Wireless Protocol
  • Range: Up to 46 m (150') Indoors and 732 m (2400') Outdoors
ワイヤレス / 無線 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OM-WLS-TC is a wireless USB 2.0 full-speed thermocouple input module (fully compatible with both USB 1.1 and 2.0). The OM-WLS-TC provides 8 differential thermocouple input channels. Eight independent, TTL compatible digital I/O channels are provided to monitor TTL level inputs, communicate with external devices and to generate alarms. The digital I/O channels are software programmable for input or output. The OM-WLS-TC supports Types J, K, T, E, N, R, S and B thermocouples. Two integrated cold junction compensation (CJC) sensors are included for thermocouple measurements. An open thermocouple detection feature allows detection of a broken thermocouple. An onboard microprocessor automatically linearizes the measurement data. The OM-WLS-TC features 8 independent temperature alarms. Each alarm controls an associated digital I/O channel as an alarm output. The input to each alarm is one of the temperature channels. The output of each alarm is software configurable as active high or low. The temperature threshold conditions to activate each alarm are software programmable. When an alarm is activated, the associated digital output channel is driven to the output state. All configurable options are software programmable. The OM-WLS-TC is fully software-calibrated.

The OM-WLS-TC can be operated as a standalone plug-and-play device which draws power through the USB cable. The unit can also be operated as a remote device that communicates with the computer through the OM-WLS-IFC USB-towireless interface device. An external power supply is shipped with the device to provide power during remote operation. When operating as a remote device, the OM-WLS-TC communicates with the computer through the OM-WLS-IFC device connected to the computer’s USB port. Before the OM-WLS-TC can be operated remotely, it needs to be connected to the computer’s USB port and the network parameters configured to establish a wireless link with the interface device.

Only devices with the same parameter settings can communicate with each other. All configurable options are software programmable using the included InstaCal™ utility software. LEDs on the OM-WLS-TC indicate the status of communications over the wireless link. A LED bar graph shows the fade margin of signals received by the OM-WLS-TC.

The OM-WLS-TC modules ship with an impressive array of software, including the new TracerDAQ®, a full-featured, out-of-the-box data logging, viewing, and analysis application. Driver support and detailed example programs are included for Universal Library programming libraries for Microsoft® Visual Studio® programming languages, and other languages, including DASYLab®, and ULx for NI LabVIEW® (comprehensive library of VIs and example programs compatible with 32-bit and 64-bit LabVIEW v8.5 through 2012) and InstaCalTM installation, calibration and test utility-powerful solutions for programmers and nonprogrammers alike. These modules operate under Microsoft Windows® XP (32-bit only) and VISTA/7/8 (32-bit and 64-bit) operating systems.

SPECIFICATIONS
ANALOG INPUTS
A/D Converter:
Four dual 24-bit sigma delta A/D converters
Input Isolation: 500 Vdc min between field wiring and USB interface
Number of Channels: 8 differential thermocouple inputs
Differential Input Voltage Range: ±0.080V
Absolute Maximum Input Voltage: ±25V (power on), ±40V (power off)
Throughput Rate: 2 samples/sec max for all active channels
Input Impedance: 5 GΩ min
Input Leakage Current: 105 nA max (with open thermocouple detection enabled)
Normal Mode Rejection Ratio: 90 dB min
Common Mode Rejection Ratio: 100 dB min
Warm-Up Time: 30 minutes max
Open Thermocouple Detection: Automatically enabled when a channel
is configured for a thermocouple sensor
CJC Sensor Accuracy: ±0.25°C typical, ±0.5°C max (15 to 35°C);
-1.0 to 0.50°C max (0 to 70°C)

DIGITAL I/O
Digital I/O Channels:
8
Type: CMOS
Configuration: Each DIO bit can be independently configured for input or output.
Power on reset is input mode unless bit is configured for alarm
Pull-Up/Pull-Down Configuration: All pins pulled up to 5V via 47 kΩ resistors (default).
Pull-down to ground (GND) also available
Digital I/O Transfer Rate
(Software Paced):
Digital Input:
50 port reads or single bit reads per second (typical)
Digital Output: 100 port writes or single bit writes per second (typical)
Input High Voltage: 2.0V min, 5.5V absolute max
Input Low Voltage: 0.8V min, -0.5V absolute min
Output High Voltage: 0.7V max (IOL = 2.5 mA)
Output Low Voltage: 3.8V min (IOH = -2.5 mA)
Temperature Alarms: 8 (one per digital I/O line)


WIRELESS COMMUNICATIONS
Protocol:
IEEE 802.15.4, ISM 2.4 GHz
Range: Up to 50 m (150') indoor/urban; up to 1/2 mile
(750 m) outdoor line-of-sight
Transmit Power: 10 mW (10 dBm)
Receiver Sensitivity: -100 dBm (1% packet error rate)
RF Channels: 12 direct sequence channels available,
channels 12-23 (2.410-2.465 GHz), software selectable
Addressing: 16-bit PAN (personal area network)
IDs per channel (software selectable)
Encryption: 128-bit AES (software selectable)

GENERAL
Memory:
EEPROM
Microcontroller: Three highperformance 8-bit RISC microcontrollers
Power Supply Voltage (Supplied by USB Port): 4.75V min to 5.25V max
Power Supply Current (Supplied by USB Port): 500 mA max
User Output Voltage (+5V): 4.75V min to 5.25V max, 10 mA max
(connected to self-powered hub)
Isolation: 500 Vdc min measurement system to PC
Wireless Communications Operation Supply Current: 500 mA max
(ac adaptor required for remote wireless communications operation)
USB Device Type: USB 2.0 (full-speed)
Device Compatibility: USB 1.1, USB 2.0
USB Cable Length: 3 m (10') max
Dimensions:127 L x 89 W x 36 mm H (5.0 x 3.5 x 1.4")
Input Connections: Screw terminal blocks (accept 16 to 30 AWG wire)
Operating Temperature: 0 to 50°C (32 to 122°F), 0 to 90% RH non-condensing
Storage Temperature: -40 to 85°C (-40 to 185°F)
Weight: 180 g (6.4 oz)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
OM-WLS-TC
お問い合せ下さい   
納期: 
 
 
8-channel wireless thermocouple input module
  
OM-WLS-IFC
お問い合せ下さい   
納期: 
 
 
USB-to-wireless interface device (receiver)
Click to expand/minimize a list of what others bought with theSWD-TRACERDAQ-PRO
SWD-TRACERDAQ-PRO
¥66,589 (税込)
(税抜価格 ¥60,535)
納期: 3 週間
 
TracerDAQ Pro software
  
SWD-DASYLAB
¥391,655 (税込)
(税抜価格 ¥356,050)
納期: 3 週間
 
DASYLab software
注: Comes complete with a 2 m (6') USB cable, 100 to 240 Vac ac adaptor with USA plug, Quick Start Guide, software and operator’s manual on CD.
We noticed you are from the US. Visit your local site for regional offers and live support.