フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

16-Channel Differential Voltage Input Module for use with OMB-DAQBOARD-2000 Series, OMB-DAQSCAN-2000 Series and OMB-LOGBOOK-300

OMB-DBK85

16-Channel Differential Voltage Input Module for use with OMB-DAQBOARD-2000 Series, OMB-DAQSCAN-2000 Series and OMB-LOGBOOK-300 | OMB-DBK85

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • 16 Differential Input Channels via BNC Connectors
  • Unity Gain Combines with A/D Gains to Provide Full Scale Inputs from ±156 mV to ±10 V
  • Ultra Low-Noise, High-Speed Design
シグナルコンディショナ (信号変換器) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OMB-DBK85 provides 16 channels of differential voltage input. It has a single, unity-gain input stage on all channels. When this is coupled with the A/D’s on-board x1 through x64 programmable input gains, full scale input ranges from ±10 V down to ±156 mV. The OMB-DBK85’s ultra low noise, high-speed design allows users to expand their input to 256 channels without sacrificing measurement integrity.

Specifications
Gain Ranges:
x1
Inputs: 16 differential voltage inputs
Maximum Voltage Range: ±10 V
Input Impedance: 20 MΩ
Accuracy: ±[0.025% +150 µV] (typ);
±[0.1% +250 µV] (max)
Temperature Coefficient: 10 ppm for every
degree outside the range of 0 to 50°C
Noise: 60 µVrms (typ)
Maximum Input Voltage (without damage): ±35 V
3 dB Bandwidth: 2.6 MHz
CMRR: 80 dB (typ)
Power Consumption: 755 mW
Connector: DBK37 male, mates with P1 connector
(attachment to the OMB-DAQBOARD-2000 requires an OMB-DBK200,
OMB-DBK202 or OMB-DBK203 adaptor);
front-panel BNC connectors for signal connection
Operating Temperature:
-30 to 70°C (-22 to 158°F)
Dimensions:
285 W x 220 D x 45 mm H
(11 x 8.5 x 1.75")
Weight: 1.13 kg (2.5 lb)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMB-DBK85
お問い合せ下さい   
納期: 
 
 
16-channel differential voltage input module
OMB-RACKDBK3
¥38,126 (税込)
(税抜価格 ¥34,660)
納期: 5 週間
 
Rack mount kit for OMB-DBK85
We noticed you are from the US. Visit your local site for regional offers and live support.