フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

8-Channel RTD Measurement Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series

OMB-DBK9

8-Channel RTD Measurement Card for OMB-LOGBOOK and OMB-DAQBOARD-2000 Series | OMB-DBK9

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • Provides 8 RTD Channels
  • Supports 3- 4-Wire RTD’s
  • Supports Three Ranges of RTD Resistance
  • Features Resolution Over the Full-Range of -200 to 850°C Span
シグナルコンディショナ (信号変換器) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OMB-DBK9 is an eight-channel RTD (resistance temperature device) measurement card for OMEGA’s OMB-LOGBOOK, OMB-DAQBOOK and DAQBOARD data acquisition systems. The OMB-DBK9 supports up to 8 channels of 3- or 4-wire RTD’s with resistances of 100, 500, or 1000 Ohm. RTD-type selection is made via a jumper on the card that configures all 8 channels.

Excitation Sources. The OMB-DBK9 provides bias for the RTD with eight constant current sources derived from the OMB-LOGBOOK, OMB-DAQBOOK or DAQBOARD’s internal power supply.

Input Amplifier. The OMB-DBK9’s instrumentation amplifier provides both a high and low resolution gain for each of the standard RTD types.

Software. Included software auto-matically controls the OMB-DBK9 to effortlessly supply you with correct temperature measurements. You need only indicate which RTD type is attached to each channel. Thereafter, whenever a measurement is requested from a channel, the entire measurement procedure including linearization occurs automatically.

The data acquisition systems are shipped with several Windows applications including a datalogging application that allows you to acquire RTD’s and other measurements via a spreadsheet-style user interface. Also shipped is eZ-PostView, a post- acquisition application that permits you to display acquired data previously saved to a file.

Specifications
Connector:
DB37 male, mates with
P1 pinout on an OMB-LOGBOOK,
OMB-DAQBOOK or DAQBOARD;
screw terminals provided for
signal connections
Configurations: 3- or 4-wire
Alpha: 0.00385
Inputs: 8 channels
Temperature Ranges:
100, 500 or 1000 Ohm:
-200 to 850°C
RTD Excitation Current:
100 Ohm 500 µA
500 Ohm 227 µA
1000 Ohm 160 µA
Accuracy:
100, 500 or 1000 Ohm: ± 1.5°C
Resolution:
100, 500 or 1000 Ohm: 0.3°C
Cables: Use OMB-CA-37-x with
OMB-DAQBOOK and OMB-LOGBOOK;
use OMB-CA-131-x with DAQBOARD
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMB-DBK9
お問い合せ下さい   
納期: 
 
 
8-Channel RTD Input Card
We noticed you are from the US. Visit your local site for regional offers and live support.