フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

56-Bit and 24-Bit Digital I/O Boards for PCI Bus

OME-PIO-D56U, OME-PIO-D24U

56-Bit and 24-Bit Digital I/O Boards for PCI Bus | OME-PIO-D56U, OME-PIO-D24U

56-Bit and 24-Bit Digital I/O Boards for PCI Bus

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • 24 Bi-Directional Digital I/O
  • 16 Digital Inputs/16 Digital Outputs (OME-PIO-D24U only)
  • Software Programmable I/O Ports
  • Connects Directly to OME-DB-24 Series Daughter Boards
  • 4 Interrupt Sources: PC0, PC1, PC2, PC3
  • No Base Address or IRQ Switches to Set
拡張ボード - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OME-PIO-D24U provides 24 TTL digital I/O lines. The OME-PIO-D24U consists of three 8-bit bi-directional ports. The 8-bit ports are named port A (PA), port B (PB) and port C (PC). All ports are configured as inputs upon power-up or reset.

The OME-PIO-D56U provides 24-bit bi-directional digital I/O, 16-bit digital inputs and 16-bit digital outputs. The 24-bit bi-directional digital I/O uses one 37-pin D-sub connector (CON3). The 16-bit digital I/O uses two 20-pin headers (digital inputs on CON2 and digital outputs on CON1). The 20-pin digital I/O headers can be extended to the PC slot window by using the OME-ADP- 20/PCI adaptor. The OME-PIO-D24U has one D-sub connector only. It can be installed in a 3.3 V or 5 V PCI bus and supports true "Plug & Play."

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes dll files for programming in C, C++ or other high- level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
PCI BUS TYPE:
3.3 V/5 V universal
ALL INPUTS AND OUTPUTS ARE TTL COMPATIBLE
Logic High Voltage: 2.4 V (min)
Logic Low Voltage: 0.8 V (max)

24-Bit Output Port (CON3)
Sink Current:
64 mA (max)
Source Current: 32 mA (max)

16-Channel Output (CON1)
Sink Current:
64 mA (max)
Source Current: 0.4 mA (max)
Power: +5 V @900 mA
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 105 H x 143 mm W (4.1 x 5.6")
Power Consumption: +5 V @530 mA/420 mA
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OME-PIO-D56U
¥62,821 (税込)
(税抜価格 ¥57,110)
納期: 2 週間
 
PCI bus 56-bit DIO board
OME-PIO-D24U
お問い合せ下さい   
納期: 
 
 
PCI bus 24-bit DIO board
Accessories
OME-DB-24PD
¥119,268 (税込)
(税抜価格 ¥108,425)
納期: 2 週間
 
24 channel isolated digital input board with 37-pin D-Sub connector
OME-DB-24RD/12
¥94,754 (税込)
(税抜価格 ¥86,140)
納期: 2 週間
 
24 channel relay output board (12 V) with 37-pin D-Sub connector
OME-DB-24PRD/12
お問い合せ下さい   
納期: 
 
 
24 channel power relay output board (12 V) with 37-pin D-Sub connector
OME-DB-24POR/D
¥143,963 (税込)
(税抜価格 ¥130,875)
納期: 5 週間
 
24 channel photo mos relay output board with 1.5 m (5') 37-pin D-Sub cable
OME-DB-24SSR/D
¥290,169 (税込)
(税抜価格 ¥263,790)
納期: 5 週間
 
24 channel solid state relay output board with 1.5 m (5') 37-pin D-Sub cable
OME-DB-24C/D
¥99,094 (税込)
(税抜価格 ¥90,085)
納期: 5 週間
 
24 channel open collector output board with 1.5 m (5') 37-pin D-Sub cable
OME-ADP-20/PCI
¥21,390 (税込)
(税抜価格 ¥19,445)
納期: 2 週間
 
20-pin extender (includes two 20-pin cables)
注: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners.
All boards include utility software and a complete user’s manual on CD-ROM.
Ordering Example: (1) OME-PIO-D56U PCI bus 56-bit DIO board, ¥57,110

製品マニュアル:

ダウンロード PCI-Bus Digital i/o Boards - Software Manual
ダウンロード PCI-Bus Digital i/o Board - Hardware Manual
We noticed you are from the US. Visit your local site for regional offers and live support.