フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Thermocouple D.C. Millivolt Amplifier, Battery-Operated Laboratory with Built-in Ice Point Reference Junction for Cold Junction Compensation - Discontinued

OMNI-AMP IIB

 | OMNI-AMP IIB

スクロールダウンし、全ラインアップをご覧ください

  • Heavy Duty Case
  • Batteries will last over 500 hours in continuous service.
  • 1.5 V Type C (4 per unit, Model Number - MN1400-4) (Spare set of batteries $4)
  • RM12R-B 3.6 V “AA” Lithium or equivalent (Spare battery $8.25 ea.)
  • Other specifications and performance characteristics the same as Model OMNI-AMP
  • Select any calibration K, J, T, E, S, R, C or D
  • Accepts OST type male connectors
シグナルコンディショナ (信号変換器) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OMNI-AMP IIB model has been discontinued. Please see the OMNI-AMP IV as a possible alternative or contact our Temperature Engineering Department.



Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMNI-AMP IIB-J
お問い合せ下さい   
納期: 
 
 
D.C. Millivolt Amplifier for J Thermocouple
OMNI-AMP IIB-K
お問い合せ下さい   
納期: 
 
 
D.C. Millivolt Amplifier for K Thermocouple
OMNI-AMP IIB-T
お問い合せ下さい   
納期: 
 
 
D.C. Millivolt Amplifier for T Thermocouple
OMNI-AMP IIB-E
お問い合せ下さい   
納期: 
 
 
D.C. Millivolt Amplifier for E Thermocouple
OMNI-AMP IIB-RS
お問い合せ下さい   
納期: 
 
 
D.C. Millivolt Amplifier for R/S Thermocouple
OMNI-AMP IIB-C
お問い合せ下さい   
納期: 
 
 
D.C. Millivolt Amplifier for C Thermocouple
OMNI-AMP IIB-D
お問い合せ下さい   
納期: 
 
 
D.C. Millivolt Amplifier for D Thermocouple
MN1400-4
お問い合せ下さい   
納期: 
 
 
1.5 V Type C
RM12R-B
¥5,913 (税込)
(税抜価格 ¥5,375)
納期: 5 週間
 
3.6 V “AA” Lithium or equivalent
We noticed you are from the US. Visit your local site for regional offers and live support.