フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

High-Speed 2, 4 and 8 Channel Analog Output Board for PCI Bus

PCI-DDA02-12, PCI-DDA04-12 and PCI-DDA08-12

High-Speed 2, 4 and 8 Channel Analog Output Board for PCI Bus | PCI-DDA02-12, PCI-DDA04-12 and PCI-DDA08-12

スクロールダウンし、全ラインアップをご覧ください

3 year warranty CE
  • One 12-Bit D/A per Channel
  • 48 Bits Digital I/O
  • Channels Individually Programmable
  • Fully Plug-and-Play and Auto-Calibrating

商品説明

The PCI-DDA series family consists of three models with either 2, 4, or 8 output channels and 48 bits of digital I/O. The PCI-DDA series analog output channels may be updated independently or simultaneously. The PCI-DDA series is completely plug-and-play. There are no switches, jumpers or potentiometers on the board. All board addresses, interrupt channels etc. are set by your computer’s plug-and-play software.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
PCI-DDA02-12
お問い合せ下さい   
納期: 
 
 
2-channel, 12-bit D/A and digital I/O board for PCI-bus
  
PCI-DDA04-12
お問い合せ下さい   
納期: 
 
 
4-channel, 12-bit D/A and digital I/O board for PCI-bus
  
PCI-DDA08-12
¥465,185 (税込)
(税抜価格 ¥422,895)
納期: 11 週間
 
8-channel, 12-bit D/A and digital I/O board for PCI-bus
  
CIO-MINI50
¥36,036 (税込)
(税抜価格 ¥32,760)
納期: 2 週間
 
50-pin, screw terminal board (two are required, one for analog I/O and one for digital I/O)
Click to expand/minimize a list of what others bought with theC100FF-2
C100FF-2
お問い合せ下さい   
納期: 
 
 
100 pin ribbon cable, 29 long. Splits 100 pin connector into two 50-pin connectors. (one is required)
Click to expand/minimize a list of what others bought with theUNIV-DRVR
UNIV-DRVR
お問い合せ下さい   
納期: 
 
 
Universal Software Library
Click to expand/minimize a list of what others bought with theCIO-LABVIEW-DRVR
CIO-LABVIEW-DRVR
お問い合せ下さい   
納期: 
 
 
LabVIEW drivers
注: PCI-DDA cards comes with Instacal test software and complete operator’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.