フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

High Performance IEEE-488.2 Interface andDriver Software for PCI Bus Computers

PCI-GPIB

High Performance IEEE-488.2 Interface andDriver Software for PCI Bus Computers | PCI-GPIB

スクロールダウンし、全ラインアップをご覧ください

3 year warranty CE
  • IEEE 488.2 Standard Interface
  • Complete Talker/Listener/ Controller
  • 1024 Word FIFO Buffer
  • Industry Standard 32-Bit PCI Bus
  • Data Transfer Rates Over 1Mega Bytes/Sec
  • Includes GPIB-Library Complete Software Support Description

商品説明

The PCI-GPIB IEEE-488 interface converts any PCI bus personal computer into an instrumentation control and data acquisition system. Connect up to 14 instruments using standard IEEE-488 cables such as the C-488-2M, 2 meter IEEE-488 interface cable. The PCI-GPIB is designed around an industry standard GPIB chip.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
PCI-GPIB-300K
お問い合せ下さい   
納期: 
 
 
IEEE-488 controller card, 300 KHz transfer rate
PCI-GPIB
お問い合せ下さい   
納期: 
 
 
IEEE-488 controller card for the PCI bus
C-488-2M
お問い合せ下さい   
納期: 
 
 
IEEE-488 interface cable, 2 meters
注: The PCI-GPIB includes a user’s manual and GPIB Library software.
We noticed you are from the US. Visit your local site for regional offers and live support.