フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Platinum RTD Immersion

PLATINUM-RTD-IMMERSION

Platinum RTD Immersion
 | PLATINUM-RTD-IMMERSION

Platinum RTD Immersion

商品説明

PRODUCT SPECIFICATIONS


Sensor Type | Sensor Curve: Platinum RTD | PTC (Positive Temperature Coefficient)
Number Sensing Points: One
Number Wires: A/100-2W-I Series and A/1K-2W-I Series: Two (Non-Polarity Sensitive)
A/100-3W-I Series and A/1K-3W-I Series: Three (Polarity Sensitive)
Sensor Output @ 0°C (32°F): A/100-xW-I Series: 100 Ohms nominal | A/1K-xW-I Series: 1000 Ohms nominal
Sensor Accuracy: +/- 0.06% Class A (Tolerance Formula: +/- °C = (0.15°C + (0.002 * |t|)) where |t| is the absolute value of Temperature above or below 0ºC in ºC)
-40°C (-40°F): +/- 0.23°C (+/- 0.414°F) | 0°C (32°F): +/- 0.15°C (+/- 0.27°F)
200°C (392°F): +/- 0.55°C (+/- 1.00°F)
Din Standard | Temperature Coeffcient: DIN EN 60751 (IEC 751) | 3850 ppm / °C
Stability: +/- 0.03% after 1000 Hours @ 300°C (572°F)
Response Time (63% Step Change): 8 Seconds nominal
Self-Heating | Maximum Operating Current: 100 Ohm RTD: 7 mW/°C (Still Air) | 5 mA
1K Ohm RTD: 4mW/°C (Still Air) | 3 mA
Operating Temperature Range: -40 to 200°C (-40 to 392°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Operating Humidity Range: 10 to 95% RH, non-condensing
Probe Diameter: 0.250" (6.35mm)
Probe Material: 304 Stainless Steel
Thermowell Material | Bore Diameter: 304 Series Stainless Steel | 0.260"
Thermowell Instrument Thread | Process Thread: 1/2" NPS (National Pipe Straight) Female Thread | 1/2" NPT)
(National Pipe Tapered) Male Thread
Fitting Material | Flammability Rating: Polyamide 66 (High Performance Nylon 66) | UL94-HB
Foam Pad Material | Flammability Rating: Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C
Sensor Threads: 1/2" NPS (National Pipe Straight) Male Thread
Lead Length | Conductor Size: 14" (35.6 cm) | 22 AWG (0.65mm)
Lead Wire Insulation | Wire Rating: Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E)
Conductor Material: Silver Plated Copper
Agency Approvals: CE, RoHS, WEEE
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
A/100-2W-INW-4-PB
¥5,479 (税込)
(税抜価格 ¥4,981)
納期: 3 週間
 
100 Ohm (Two Wires) RTD, Immersion, No Well, 4", Plastic Enclosure
A/100-3W-INW-4-PB
¥5,479 (税込)
(税抜価格 ¥4,981)
納期: 3 週間
 
100 Ohm (Three Wires) RTD, Immersion, No Well, 4", Plastic Enclosure
A/1K-2W-INW-4-PB
¥5,479 (税込)
(税抜価格 ¥4,981)
納期: 3 週間
 
1,000 Ohm (Two Wires) RTD, Immersion, No Well, 4", Plastic Enclosure
A/1K-3W-INW-4-PB
¥5,479 (税込)
(税抜価格 ¥4,981)
納期: 3 週間
 
1,000 Ohm (Three Wires) RTD, Immersion, No Well, 4", Plastic Enclosure
We noticed you are from the US. Visit your local site for regional offers and live support.