フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Magnetic-Mount RTD Sensors

PRMAG Series

Magnetic-Mount RTD Sensors | PRMAG Series

Magnetic-Mount RTD Sensors

¥40,740 PRMAG-2-100-A-S-1M

  • Measure Surface Temperature of Ferrous Materials
  • Spring-Mounted Probe
  • DIN Platinum 100 Ohm Class A RTD
  • 4-Wire Configuration Standard, 2- and 3- Wire Optional
  • Powerful 6kg (13 Pound) Pull Magnet
  • Variety of Cables Available
各種センサ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Omega’s magnetic-mount temperature sensors are available with a wide range of lead wire insulations and terminations. See the Part Number Builder below for a list of cables and their maximum operating temperatures. Use the Ordering Guide to specify a sensor for your requirements.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
PRMAG-2-100-A-S-1M
¥44,814 (税込)
(税抜価格 ¥40,740)
納期: 2 週間
 
Magnetic Sensor with 1 meter (40 inches) of Silicone Insulated Cable
  
PRMAG-2-100-A-P-1M
¥39,985 (税込)
(税抜価格 ¥36,350)
納期: 12 週間
 
Magnetic Sensor with 1 meter (40 inches) of PVC Insulated Cable
  
PRMAG-2-100-A-TS-3M
¥45,425 (税込)
(税抜価格 ¥41,295)
納期: 3 週間
 
Magnetic Sensor with 3 meters (120 inches) of PFA Insulated, Shielded Cable
  
PRMAG-2-100-A-G-1M
¥36,971 (税込)
(税抜価格 ¥33,610)
納期: 2 週間
 
Magnetic Sensor with 1 meter (40 inches) of Fiberglass Insulated Cable
  
PRMAG-2-100-A-PS-1M
¥38,027 (税込)
(税抜価格 ¥34,570)
納期: 7 週間
 
Magnetic Sensor with 1 meter (40 inches) of PVC Insulated & Shielded Cable
  
PRMAG-2-100-A-P-3M
¥41,795 (税込)
(税抜価格 ¥37,995)
納期: 6 週間
 
Magnetic Sensor with 3 meters (120 inches) of PVC Insulated Cable
  
PRMAG-2-100-A-PS-3M
¥40,953 (税込)
(税抜価格 ¥37,230)
納期: 6 週間
 
Magnetic Sensor with 3 meters (120 inches) of PVC Insulated & Shielded Cable
  
PRMAG-2-100-A-T-1M
¥38,027 (税込)
(税抜価格 ¥34,570)
納期: 9 週間
 
Magnetic Sensor with 1 meter (40 inches) of PFA Insulated Cable
  
PRMAG-2-100-A-T-3M
¥42,202 (税込)
(税抜価格 ¥38,365)
納期: 13 週間
 
Magnetic Sensor with 3 meters (120 inches) of PFA Insulated Cable
  
PRMAG-2-100-A-TS-1M
¥39,985 (税込)
(税抜価格 ¥36,350)
納期: 10 週間
 
Magnetic Sensor with 1 meter (40 inches) of PFA Insulated, Shielded Cable
  
PRMAG-2-100-A-GS-1M
¥39,985 (税込)
(税抜価格 ¥36,350)
納期: 12 週間
 
Magnetic Sensor with 1 meter (40 inches) of Fiberglass Insulated Cable with SST Braid
  
PRMAG-2-100-A-S-3M
¥43,934 (税込)
(税抜価格 ¥39,940)
納期: 2 週間
 
Magnetic Sensor with 3 meters (120 inches) of Silicone Insulated Cable
Most Popular Accessories
Click to expand/minimize a list of what others bought with theHH804U
HH804U
¥54,500 (税込)
(税抜価格 ¥49,545)
納期: 2 週間
 
Precision Handheld Thermometer
Click to expand/minimize a list of what others bought with theOM-CP-RTDTEMP101
OM-CP-RTDTEMP101
お問い合せ下さい   
納期: 
 
 
Precision Temperature Data Logger
Click to expand/minimize a list of what others bought with theOM-DAQPRO-5300
OM-DAQPRO-5300
お問い合せ下さい   
納期: 
 
 
Portable Handheld Datalogger
Click to expand/minimize a list of what others bought with theOM-CP-QUADRTD
OM-CP-QUADRTD
お問い合せ下さい   
納期: 
 
 
4-Channel Temperature Data Logger
  
OM-CP-RFRTDTEMP101A
お問い合せ下さい   
納期: 
 
 
Precision RTD Recorder and Wireless Transmitter
  
iDRN-RTD
お問い合せ下さい   
納期: 
 
 
Signal Conditioner with Analog Input for RTD Sensors
  
DP460-RTD
お問い合せ下さい   
納期: 
 
 
Economical Temperature Meter
注: Magnetic sensors are available with a variety of cables at the same price for the initial 1 meter (40 inches) of cable. For a list of the other cable options, and ordering information, see the Part Number Builder below.

For cable lengths greater than 1 meter (40"), change cable length (in meters) in the model number to the required length and add the following price per meter (40"): $1.50 per meter of PVC; $3.00 per meter of silicone; $3.50 per meter PFA; $5.75 per meter of fiberglass; $6.40 per meter of SST braided fiberglass; $2.10 per meter of braided PVC; $4.40 per meter of SST braided PFA cable.

To add a connector termination, add $7 for “OTP” or “MTP” connectors or $17 for TA3F connector (3-wire) and $17 for a TA4F connector (4-Wire). For sensors with TA3F or TA4F connectors, please specify wiring requirements with the order.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

This product page contains items (OM-CP-QUADRTD) that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) PRMAG-2-100-A-P-1M Magnet Mount Probe with 100 Ohm Class A DIN Platinum Element and 1 meter (40 inches) of PVC Insulated Cable Terminated with Stripped Leads,, ¥36,350

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Wire Options :
P : PVC Insulated Cable (100°C Max)
T : PFA Insulated Cable (250°C Max)
G : Fiberglass Insulated Cable (400°C Max)
GS : Fiberglass Insulated Cable with SST Overbraid (400°C Max)
PS : PVC Insulated & Shielded Cable (100°C Max)
TS : PFA Insulated Cable with SST Overbraid (250°C Max)
S : Silicone Insulated Cable (200°C Max)

(2) Cable Length :
1M : I Meter (40 in)
3M : 3 Meters (120 in)

(3) Connector Termination :
オプション選択がない場合 : Stripped leads
-OTP : OTP connector
-MTP : MTP connector
-TA3F : TA3F connector (3-wire)
-TA4F : TA4F connector (4-wire)

(4) Wire Configuration :
オプション選択がない場合 : 4-Wire Standard
-2W : 2-Wire
-3W : 3-Wire
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.