Ideal for OEM Applications in hydraulic and pneumatic systems found in Automobile and other Industrial industries, including lubricant monitoring and industrial control.
SPECIFICATIONS Sensor Element: Piezoresistive silicon or ceramic measuring cell Wetted Parts: Steel, pass., AI2O3 Electronics Housing: Polyamide Seals: FKM Operating Elements: 2 easy response pushbuttons Environmental Rating: IP65 Protection Class: III Process Connection: ¼ NPT Male (G1/4 metric optional) Measurement Ranges: 0 to 145 psi (0 to 10 bar) to 0 to 8700 psi (0 to 600 bar) Electrical Connection: Plug M12x1, 4-pin Temperature Effect: 0.002% FS/°C Temperature Compensation Range: -10 to 70°C (14 to 158°F) Repeatability: ±1% full scale Temperature Range: Media: -25 to 100°C (-13 to 212°F) Electronics: -25 to 80°C (-13 to 176°F) Storage: -30 to 8°C (-22 to 176°F) Power Supply: 15 to 32 Vdc, reverse polarity protected Outputs: Solid State Switching Outputs PNP Adjustment Range: Single Switch: Switching point and hysteresis; 0 to 100% full scale Dual Switch: 0 to 100% switching point, hysteresis fixed at 15% Switching Maximum: 100 Hz Contact Rating: 200 mA max, short-circuit protected Vibration: 10 g/20 to 2000 Hz Shock: 100 g/11 ms Dimensions: Approx. 28 x 100 mm (1.1 x 4") without connector/cable assembly Weight: 100 g (3.5 oz) approx
注: Comes complete with operator’s manual. To order optional G1/4 metric fitting change “N” at end of model number to “G”. No added cost.