The PX03 series has been discontinued. Please see the PX01 Series as a possible alternative or contact our Pressure Engineering department.
OMEGA’s PX03 Series is a high accuracy, switch selectable, triple range voltage output industrial pressure transducer. All stainless steel construction and a sealed case makes the PX03 suitable for the harshest industrial environments. A broad temperature compensated range of 16 to 71°C (60 to 160°F) and excellent temperature compensation make these transducers very stable with fluctuating temperatures. The ranges are switch selectable and the accuracy and temperature specifications apply to each range. The PX03 is available in gage, absolute or sealed models as well as psi or metric ranges. NPT and 7 /16 -20 UNF O-ring seal fittings are available for industrial and Hydraulic applications.
For special options consult Sales or Pressure Engineering.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
注:(1) 2 and 5 psi Ranges available only on amplified output. (2) 1/4 HP Tube Fitting supplied for ranges 10,000 psi and above. Ordering Example: (1) PT06F-10-6S Mating Connector, ¥8,300