SPECIFICATIONS 5 Vdc (10 Vdc) Output Excitation: 12 to 32 Vdc unregulated (14 to 32 Vdc) Quiescent Current: 15 mA max Output: 0.5 to 5.5 Vdc (1 to 11 Vdc optional) Accuracy: 0.25% FS (includes linearity, hysteresis, repeatability) Zero Balance: ±1% Span Tolerance: ±1% Long-Term Stability: ±0.5% FS Typical Life: 100 million cycles Operating Temperature: -18 to 71°C (0 to 160°F) Compensated Temperature: -1 to 71°C (30 to 160°F) Total Thermal Effects: ±1% FS max Proof Pressure: 200% or 13,000 psi max, whichever is less Min Load Resistance: 2000Ω Response Time: 1 ms Gage Type: Stainless steel diaphragm, silicone oil-filled semiconductor sensor Shock: 50 g @ 11 ms Vibration: 15 g, 10 to 2000 Hz Wetted Parts: 17-4 PH and 300 Series stainless steel Pressure Port: 7/16-20 UNF female Electrical Conn: 4-pole terminal strip and integral 1/2 NPT UNF female Weight: 672 g (23.7 oz) to 1000 psi 686 g (24.2 oz) from 2000 psi
注: Comes with complete operator’s manual.
To order models with 1 to 11 Vdc output, replace "5V" with "10V" in model number and consult Sales for price and delivery.
To order Absolute Pressure models (to 300 psi), replace "G" with "A" in model number and consult Sales for price and delivery.