11 Chart Speeds from 1 cm/hr to 60 cm/min (0.4"/hr to 23.6"/min
1- and 2- Pen Models
Pen Synchronization Standard
dc Voltage, Thermocouple and ac Voltage and Current Input Models
商品説明
The RD6100 Series Recorders have been discontinued, please review the RD3057 Series or the RD100A Series as possible substitutes or consult OMEGA's Temperature Engineering Department for other options.
The RD6102 and RD6122 Series offer a high quality, cost effective solution to general laboratory recording requirements. These units have been designed with a compact footprint, giving users a wide, 200 mm (8") chart without taking up valuable bench space. Large, easy to read controls make setup and operation fast and error-free.
A proven dc servo system with sealed potentiometric feedback ensures ruggedness, dependability and durability. A composite pen carriage driven by a positive toothed belt also contributes to reliability. Electronic overrange protection eliminates servo drive system damage, while the microprocessor-based quartz clocked chart drive system maintains accurate chart speed regardless of supply voltage/frequency fluctuations.
Pen offset compensation is standard on all 2-pen models. RD6122 models feature zero suppression, X-Y operation, setup printing on chart, including date and time, electric pen lift, chart and pen remote control, an RS-232 interface, min/max alarms and event mark capability.
For complete product specifications see the Related Links section at the bottom of this page.
注: Each recorder supplied with ac power adaptor, roll of paper, disposable fiber tip pen (1 per channel) and operator’s manual. OMEGACARE SM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order.
We noticed you are from the US. Visit your local site for regional offers and live support.