フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

RFH Series

Handheld refractometer | RFH Series

Handheld refractometer

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Metal body Refractometer
  • Rubber hand grip blocks hand heat
  • Calibration screen
  • Cushioned rubber eyepiece
  • Prism mounted in high-impact plastic
水質・土壌分析計 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The RFH series has been discontinued. Please contact our Flow Engineering Department.

OMEGA’s RFH Series of refractometers are instruments that determine the concentration of an aqueous solution by measuring its refractive index. All waterbased solutions can make light bend. The bending of light increases at a rate proportional to the increasing solution concentration. The handheld refractometer is a precise optical instrument. It is small, light, needs only a few drops of solution to take a measurement and is very user friendly. Refractometers are used throughout the food, agriculture, chemical, and manufacturing industries. Our analog and digital refractometers are among the finest optical instruments in the world. We offer a complete line of refractometers that are suitable for all applications: Brix (Brix Scale = number of grams of cane sugar dissolved in 100 ml of distilled water), alcohol, propylene glycol, protein in serum, salinity, specific gravity, industrial fluids, refractive index (nD), along with many other scales that provide the user with limitless flexibility.
The RFH101 thru RFH107 and the RFH112 thru RFH114 are ideal for monitoring sugar concentrations in foods and beverages. Some common applications are controlling ripeness of fruit in the field and measuring fruit juices, wine, honey, soft drinks, and industrial fluids. The RFH200 Series is ideal for the measurement of salinity, saltwater, and brine, and for food processing and canning applications.
The specialty refractometers have a wide range of applications, from ethylene and propylene glycol to proteins.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
DRFH45-121
お問い合せ下さい   
納期: 
 
 
0 TO 45 BRIX, 1.33 TO 1.39 refractive index
  
RFH101
お問い合せ下さい   
納期: 
 
 
Low-concentration juices and industrial fluids, 0 to 10% Brix Range
  
RFH102
お問い合せ下さい   
納期: 
 
 
Fruit juices, soft drinks, grape, wine and industrial fluids, 0 to 18% Brix Range
  
RFH103
お問い合せ下さい   
納期: 
 
 
Fruit juices, soft drinks, and industrial fluids, 0 to 32% Brix Range
  
RFH104
お問い合せ下さい   
納期: 
 
 
Concentrated fruit juices, 28 to 62% Brix Range
  
RFH105
お問い合せ下さい   
納期: 
 
 
Concentrated fruit juices and condensed milk, 45 to 82% Brix Range
  
RFH106
お問い合せ下さい   
納期: 
 
 
Honey, jam, and marmalade, 58 to 90% Brix Range
  
RFH107
お問い合せ下さい   
納期: 
 
 
Fruit juices, soft drinks and industrial fluids, 0 to 90% Brix Range
  
RFH111ATC
お問い合せ下さい   
納期: 
 
 
Low-concentration juices and industrial fluids, 0 to 10% Brix Range with ATC
  
RFH112ATC
お問い合せ下さい   
納期: 
 
 
Fruit juices, soft drinks, grape, wine and industrial fluids, 0 to 18% Brix Range with ATC
Click to expand/minimize a list of what others bought with theRFH113ATC
RFH113ATC
お問い合せ下さい   
納期: 
 
 
Fruit juices, soft drinks and industrial fluids, 0 to 32% Brix Range with ATC
  
RFH114ATC
お問い合せ下さい   
納期: 
 
 
Concentrated fruit juices and canned foods, 28 to 62% Brix Range with ATC
  
RFH201
お問い合せ下さい   
納期: 
 
 
Seawater and brine, 0 to 100% Salinity
  
RFH202
お問い合せ下さい   
納期: 
 
 
Food processing, canning and seawater, 0 to 28% Salinity Range
  
RFH211ATC
お問い合せ下さい   
納期: 
 
 
Salinity or density and solutions with ATC, 0 to 10.0% Salinity Range, 1.00 to 1.07 specific gravity range
  
RFH312ATC
お問い合せ下さい   
納期: 
 
 
Measures the specific gravity and refractive index of urine, blood serum, plasma, albumen, and protein with ATC, 0 to 12 g/dl, sp. gr. : 1.0 to 1.050, Refractive Index: 1.330 to 1.360 RI
  
RFH401
¥25,388 (税込)
(税抜価格 ¥23,080)
納期: 2 週間
 
Measures the freezing points of ethylene and propylene glycol coolants and specific gravity of battery fluid, -60 to 32°F, Sp. Gr.: 1.15 to 1.3
  
RFH402
お問い合せ下さい   
納期: 
 
 
Measures the freezing points of ethylene and propylene glycol coolants and specific gravity of battery fluid, 50 to 0°C, Sp. Gr.: 1.15 to 1.3
  
RFH500COT
お問い合せ下さい   
納期: 
 
 
Oil, water, coolants, cleaning solutions, fire extinguishers, chromating solutions, plating and acid baths, anodizing solutions. 1.333 to 1.384 nD
注: Comes with cleaning cloth, suction tube, screwdriver, carrying case and complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.