フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

RH-Remote

RH Remote Probes
 | RH-Remote

RH Remote Probes

¥232,399 A/RH1-TTM1K-RP2-10-4X-4

5 year warranty
  • Relative Humidity readings via remote probe
  • 4-20 mA, 0-5 VDC, or 0-10 VDC signal equivalent to 0 to 100% RH
  • Ideal for process control, environmental chambers, and stability chambers
温湿度計測器 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The ACI Relative Humidity with Temperature Transmitter Series Remote Probe utilizes a thermoset polymer capacitive sensing element with a hydrophobic filter to deliver a proportional relative humidity analog output. All models feature conformally coated circuit boards to improve the reliability of the product in both high moisture and mildly corrosive atmospheres. The standard enclosure is an IP66/NEMA 4X rated moisture and corrosion resistant enclosure. A vinyl cap is provided to place over the sintered filter in applications in wash down applications to protect the sensing element from getting moisture sprayed directly on the sensor. NIST Calibration Certificates (Temperature and RH) are included for all TTM RH part series.

Applications:


Clean Rooms, Process Control, Environmental Chambers, Stability Chambers, Pharmaceutical Labs, Remote Sensing Applications

For more information Please visit www.workaci.com

注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
A/RH1-TTM1K-RP2-10-4X-4
¥255,639 (税込)
(税抜価格 ¥232,399)
納期: 3 週間
 
Relative Humidity, Remote Probe, 10' Plenum, NEMA 4X Enclosure, Transmitter w/ 1,000 Ohm RTD, 4-20mA
We noticed you are from the US. Visit your local site for regional offers and live support.