The RH71 Series has been discontinued.
Please see the HH311
Series as a possible alternative or contact our Flow Engineering Department.
The RH71 is a low cost microprocessor based digital hygrometer/thermometer for measuring temperature, relative humidity, and dewpoint. Special features include reading temperature/dewpoint temperature in degrees F or C, a hold/reset button for holding the display readings, and a max/min button for storing the maximum or minimum readings. Also available is a optional 0-1 vdc analog output for both temperature and humidity which can go to a recorder, as well as a option for using rechargeable Ni-Cad batteries with recharger.
注: The analog output and/or rechargeable battery option is not field installable.
We noticed you are from the US. Visit your local site for regional offers and live support.