フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Corner Rosettes, 3 Measuring Grids

SG Series Corner Rosettes

Strain Gage Corner Rosettes | SG Series Corner Rosettes

Strain Gage Corner Rosettes

スクロールダウンし、全ラインアップをご覧ください

  • Sold in Packages of 5 Rosettes
  • 0°/45°/90° Corner Rosettes
  • For Determining the Magnitude and Angle of Unknown Stress
  • Strain Gages for Static and Dynamic Applications
  • Broad Temperature Range
  • Ribbon Leads or Solder Pad Terminations
  • Encapsulated for Added Durability
  • Clear Alignment Marks
ひずみゲージ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

OMEGA™ strain gage rosettes are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
0°/45°/90° Corner Rosettes (PRICE PER PKG OF 5)
SG-13/120-RY91
お問い合せ下さい   
納期: 
 
 
Package of 5 corner rosettes, ribbon leads, 13 mm grid, 120 Ohms, matched to steel
SG-13/120-RY21
お問い合せ下さい   
納期: 
 
 
Package of 5 corner rosettes, solder pads, 13 mm grid, 120 Ohms, matched to steel
SG-13/120-RY93
お問い合せ下さい   
納期: 
 
 
Package of 5 corner rosettes, ribbon leads, 13 mm grid, 120 Ohms, matched to aluminum
SG-13/120-RY23
お問い合せ下さい   
納期: 
 
 
Package of 5 corner rosettes, solder pads, 13 mm grid, 120 Ohms, matched to aluminum
注: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.
We noticed you are from the US. Visit your local site for regional offers and live support.