フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

 Discontinued - Parallel Pneumatic Grippers - Clean Room and Harsh Environent Rated

RPLC Series - Parallel Gripper with Clean Room Rating

parallel pneumatic grippers | RPLC Series - Parallel Gripper with Clean Room Rating

parallel pneumatic grippers

スクロールダウンし、全ラインアップをご覧ください

  • Precision Gripping - Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
  • Class 10 Clean Room Rated with Corrosion Resistant Shield, Clean Room Grade Lubricant and Scavenge Port
  • Components Protected by Stainless Steel Shield for Use in Harsh Environments
  • Accuracy of 0.05 mm (0.002") and Repeatability of 0.03 mm (0.001")
  • Rigid and Low Friction Design Allows for Longer Finger lengths for Use on Delicate Parts
  • Non-Synchronous Motion Option Provides Independent Jaw Operation
  • Up to 5 Million Cycles in Typical Operation and 10 Million with Maintenance
  • Operating Temperature -35 to 80°C (-30 to 180°F)
  • System Requires 0.3 to 7 bar (5 to 100 psi) Dry Filtered (40 Micron or Better) Air Supply
  • Requires 4-Way, 2 Position Valve and Regulator for Delicate Parts
アクチュエータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明


This product has been discontinued.



RPLC Series Gripper is a pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V" roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. This gripper supports longer finger length designs compared to other grippers of similar sizes. These grippers are available in stroke lengths from 6.4 to 19.1mm (0.25 to 0.75") with a grip force from 116 to 160 N (26 to 36 lbs).

RPLC gripper are Clean Room and Harsh Environment rated with a corrosion resistant shield to protect the drive and bearing mechanism from chips and other contaminants. All internal components are lubricated with clean room grade lubricant and the scavenger port can be used with vacuum to prevent escapement of particulate. It can also be used with pressure to repel particulate away from the jaws. This gripper is designed for class 10 clean room, FDA, and medical applications.

Linear motion pneumatic components are double acting cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

TECHNICAL SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 0.3 to 7 bar(5 to 100 psi)
    Cylinder Type: Dual double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
    FKMSeals (Optional): -30 to 120°C(-20 to 250°F)
Maintenance Specifications
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes *Addition of lubrication will greatly increase service life.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Accessories
Click to expand/minimize a list of what others bought with theOSMK-008
OSMK-008
¥12,150 (税込)
(税抜価格 ¥11,045)
納期: 11 週間
 
Sensor mounting kit, 1 required
Click to expand/minimize a list of what others bought with theOHSN-017
OHSN-017
¥41,184 (税込)
(税抜価格 ¥37,440)
納期: 2 週間
 
NPN magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
Click to expand/minimize a list of what others bought with theOHSP-017
OHSP-017
¥61,413 (税込)
(税抜価格 ¥55,830)
納期: 2 週間
 
PNP magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
Click to expand/minimize a list of what others bought with theCABL-010
CABL-010
¥14,438 (税込)
(税抜価格 ¥13,125)
納期: 2 週間
 
2 m (6') sensor extension cable with quick disconnect fitting, 1 or 2 required
  
CABL-013
¥24,965 (税込)
(税抜価格 ¥22,695)
納期: 14 週間
 
5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required
  
OFSV-004
¥31,053 (税込)
(税抜価格 ¥28,230)
納期: 14 週間
 
M5 fail safe valve, 1 required
注: Cables and sensors sold sepatately.
We noticed you are from the US. Visit your local site for regional offers and live support.