フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Radio Telemetry Systems&
Discontinued Product

DataFlow RTU

Radio Telemetry Systems&
Discontinued Product | DataFlow RTU

Radio Telemetry Systems& Discontinued Product

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Communicate Via Radio Signal
  • Software Configured
  • Analog Inputs
  • Analog Outputs
  • Digital I/O

商品説明

The DataFlow RTU is no longer available. Please click here to view other OMEGA wireless products or contact our Data Acquisition department.

The DataFlow RTU is a complete wireless telemetry system designed to deliver industrial instrumentation signals from a source to other instruments via radio frequency communications. The DataFlow RTU allows you to access industrial measuring devices in remote locations without running wires, installing microwave links or leasing telephone lines. The DataFlow RTU is a radio telemetry system that operates on either UHF-FM (450 to 470 MHz with a transmitter power of 2 Watts or 5 Watts) or VHF-FM (150 to 165 MHz, 136 to 151 MHz and 160 to 174 MHz with a transmitter power of 5 Watts). An RTU system operating in the UHF-FM band at 2 Watts with directional antennas and 50-foot towers has an effective range of 20 to 25 miles over level terrain.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
RTU-150-EUSDC
お問い合せ下さい   
納期: 
 
 
DataFlow RTU Radio Telemetry transceiver, VHF (136-151 MHz)
RTU-150-OUSDC
お問い合せ下さい   
納期: 
 
 
DataFlow RTU Radio Telemetry transceiver, VHF (150-165 MHz)
RTU-150-FUSDC
お問い合せ下さい   
納期: 
 
 
DataFlow RTU Radio Telemetry transceiver, VHF (160-174 MHz)
RTU-450-OUSDC
お問い合せ下さい   
納期: 
 
 
DataFlow RTU Radio Telemetry transceiver, VHF (450-470 MHz)
RTU-PCPK
お問い合せ下さい   
納期: 
 
 
Programming Kit, includes DOS software, cable, power supply and operator's manual (one required to configure RTU’s)
RTU-AFP-150
お問い合せ下さい   
納期: 
 
 
VHF Antenna, short range (1 mile or less), Omni Directional
RTU-AFP-450
お問い合せ下さい   
納期: 
 
 
UHF Antenna, short range (1 mile or less), Omni Directional
RTU-RYA-15
お問い合せ下さい   
納期: 
 
 
VHF Antenna, long range, 6.5 dB gain, Directional
RTU-RYA-45
お問い合せ下さい   
納期: 
 
 
UHF Antenna, long range, 10 dB gain, Directional
RTU-BAT/HOLD
お問い合せ下さい   
納期: 
 
 
Rechargeable batteries with holder (use if not powering from a dc voltage source)
RTU-25104600
お問い合せ下さい   
納期: 
 
 
Mounting bracket for transceivers
RTU-RAC-10
お問い合せ下さい   
納期: 
 
 
Coaxial cable, 100', RG-8A/U with PL-259 connectors. Connects antenna to RTU (use when mounting antenna away from RTU)
RTU-PS
お問い合せ下さい   
納期: 
 
 
Power supply, 110 Vac to 13.5 Vdc (can be used to power RTU’s when dc power is not readily available. For low power, 2 Watt setting only. One per RTU)
DCP-485-P
¥97,064 (税込)
(税抜価格 ¥88,240)
納期: 2 週間
 
RS-232 (9-pin female) to RS-485 converter (use if an RS-485 port is not available on the PC for programming the RTU)
注: Each RTU comes with 1 power/serial cable and 1 input/output cable. One programming kit is required to configure RTU’s. One antenna is required for each RTU. A minimum of two RTU’s is required per system.
We noticed you are from the US. Visit your local site for regional offers and live support.