フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

SCR Power Controllers for Electrically Heated Processes - Discontinued

SCR70 Series-DISCONTINUED

 | SCR70 Series-DISCONTINUED

スクロールダウンし、全ラインアップをご覧ください

2 year warranty
  • Zero Crossing or Phase Angle Fired
  • Single or Three Phase Load Switching
  • Extends Heater Life. Reduces Thermal Shock
  • No Maintenance. All Solid State Components
  • Close Control of Low Mass Heaters
  • Phase Angle with Soft Start for High Inrush Heaters
  • No Relay Noise. Contact Arc Noise Eliminated
  • Semiconductor I2T Fusing
  • Optically Isolated Control Signal Input

商品説明

The SCR70 Series Power Controllers are designed to proportion electric power to resistive loads only, such as ovens, furnaces, heat sealers, etc. (NOTE: They are not designed to drive transformers or any inductive load.) The controllers consist of power semi-conductors (SCRs), properly-sized heat sinks, trigger circuitry, and fuses supplied on panels for surface mounting. The power controller accepts a 4 to 20 mA dc output from a temperature controller or can be supplied with manual option using a remote potentiometer.

Operation
The SCR70 Series controllers offers two methods of proportional control; zero-voltage-switched and Phase-angled fired. With the Zero voltage switching mode, the controller switches on complete cycles of the ac supply voltage. The trigger circuit is designed to turn on the SCRs as close as possible to the point where the ac sine wave crosses through zero. In effect, the line voltage is turned on and off and applied to the heaters in whole cycles. With an input of 4 to 20 mA, the output will be off below 4 mA and full on at 20 mA. Proportioning action is obtained by varying the number of cycles on to the number of cycles off. The output will vary from one cycle on and nine cycles off at low input, to all cycles on at maximum input. This output is integrated by the heaters which produce a smoothly proportioning heat output that varies directly with the input signal. With the Phaseangle- fired mode, the power to the load is controlled by governing the point of turn on (firing) of each half cycle of the full ac sine wave.
注: To order a unit with manual input option module and remote pot, add suffix " - M " to model number and add $54 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Single or 3 Phase :
1 : Single Phase
3 : 3 Phase

(2) Voltage :
Z-1 : 120 Vac Zero-Voltage Switching
P-120 : 120 Vac Phase-Angle Firing
Z-2 : 240 Vac Zero-Voltage Switching
P-208 : 208 Vac Phase-Angle Firing
P-240 : 240 Vac Phase-Angle Firing
Z-4 : 480 Vac Zero-Voltage Switching
P-480 : 480 Vac Phase-Angle Firing

(3) Current :
30 : 30 Amps for Zero-Voltage Switching
-030 : 30 Amps for Phase-Angle Firing
60 : 60 Amps for Zero-Voltage Switching
-060 : 60 Amps for Phase-Angle Firing
75 : 75 Amps for Zero-Voltage Switching
-075 : 75 Amps for Phase-Angle Firing
100 : 100 Amps for Zero-Voltage Switching
-100 : 100 Amps for Phase-Angle Firing
150 : 150 Amps for Zero-Voltage Switching
-150 : 150 Amps for Phase-Angle Firing
200 : 200 Amps for Zero-Voltage Switching
-200 : 200 Amps for Phase-Angle Firing

(4) Phase-Angle Firing Items :
: Zero-Voltage Switching leave field blank
-S9 : Soft start 9 seconds
-S15 : Soft start 15 seconds
-S30 : Soft start 30 seconds
-S60 : Soft start 60 seconds
-S120 : Soft start 120 seconds
-V : Voltage limit
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.