フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Seamless Strip Heaters without Mounting Tabs

SSE, SSEM & SSNHM Series

Seamless Strip Heater | SSE, SSEM & SSNHM Series

Seamless Strip Heater

スクロールダウンし、全ラインアップをご覧ください

  • 1 11/16" (4 cm) or 1 1/8" (2.9 cm) Wide
  • Rugged, Reliable, Premium Quality
  • 200 to 2550 Watts
  • 2 Terminals One End
  • Seamless Construction
  • Select Rust Resisting Iron or Monel Sheath
ストリップヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Seamless strip elements are supplied without mounting tabs as standard. Overall length (dimension A) is with mounting tab; dimension D is length without mounting tabs.



SSNHM Series
Monel Sheath
Model No.
Dimension-Inches (cm) Watts W/In2† Weight
Lb.(kg)
A B D
SSNHM-08/120V8 1/8(21)7 3/8(19)6 5/8(17)20019.36(.16)
SSNHM-09/120V9 5/8(24)8 7/8(23)8 1/8(21)27519.38(.17)
SSNHM-11/120V11 1/8(28)10 3/8(26)9 5/8(24)30016.50(.22)
SSNHM-12/*12 1/8(31)11 3/8(29)10 5/8(27)32016.63(.29)
SSNHM-14/*14 1/8(36)13 3/8(34)12 5/8(32)37514.70(.32)
SSNHM-15/*15 3/8(40)14 5/8(37)13 7/8(35)41514.75(.34)
SSNHM-18/*18(46)17 1/8(44)16 1/2(42)495131.40(.64)
SSNHM-19/*19 5/8(50)18 7/8(48)18 1/8(46)550131.40(.64)
SSNHM-21/*21 1/8(54)20 3/8(52)19 5/8(50)600131.63(.74)
SSNHM-22/*22 5/8(57)21 7/8(56)22 1/8(56)625131.79(.81)
SSNHM-24/*23 7/8(61)23 1/8(59)22 3/8(57)675131.81(.82)
SSNHM-25/*25 5/8(65)24 7/8(63)24 1/8(62)725132.06(.93)
SSNHM-27/*27 5/8(70)26 7/8(68)26 1/8(66)800132.25(.10)
* Designate voltage, i.e.; insert 120V for 120 VAC or 240V for 240 VAC.
Model numbers containing /120 or /240 are only available in that voltage. For mounting tab specify “-with mounting tabs” as suffix and add $8.35 to price.


SSE & SSEM Series
Rust-Resisting Iron Sheath
Model No.
Monel Sheath
Model No.
Dimension-Inches (cm) Watts W/In2† Weight
Lb.(kg)
A B D
SSE-820/120VSSEM-820/120V8 1/8(21)7 3/8(19)6 5/8(17)200130.65 (0.29)
SSE-1027/*SSEM-1027/*10 5/8(27)9 7/8(25)9 1/8(23)275110.76 (0.34)
SSE-1232/*SSEM-1232/*12 1/8(31)11 3/8(29)10 5/8(27)320110.88 (0.40)
SSE-1437/*SSEM-1437/*14 1/8(36)13 3/8(34)12 5/8(32)375101.0 (0.45)
SSE-1541/*SSEM-1541/*15 3/8(39)14 5/8(37)13 7/8(35)415101.14 (0.51)
SSE-1849/*SSEM-1849/*18(46)171/4(44)16 1/2(42)500101.40 (0.64)
SSE-1955/*SSEM-1955/*19 5/8(50)18 7/8(48)18 1/8(46)550101.50 (0.68)
SSE-2060/*SSEM-2060/*21 1/8(54)20 3/8(52)19 5/8(50)625101.63 (0.74)
SSE-2467/*SSEM-2467/*23 7/8(61)23 1/8(59)22 3/8(57)750101.81 (0.82)
SSE-2572/*SSEM-2572/*25 5/8(65)24 7/8(63)24 1/8(61)800102.06 (0.93)
SSE-3085/*SSEM-3085/*30 5/8(78)29 3/8(45)28 1/8(71)1000102.38 (0.11)
SSE-3392/*SSEM-3392/*33 5/8(85)32 3/8(82)31 1/8(79)1250122.69 (0.12)
SSE-3611/*SSEM-3611/*36(86)34 7/8(89)33 1/2(85)1500132.90 (0.13)
SSE-3817/*SSEM-3817/*38 5/8/(98)37 3/8(95)36 1/8(93)1500123.20 (0.15)
SSE-4315/*SSEM-4315/*42 5/8(108)41 3/8(105)40 1/8(102)1500113.40 (0.15)
SSE-4816/*SSEM-4816/*48(122)46 3/4(119)45 1/2(116)1650103.80 (0.17)
SSE-5418/*SSEM-5418/*54(137)52 3/4(133)51 1/2(131)1875104.20 (0.19)
SSE-6422/240VSSEM-6422/240V64(163)62 3/4(160)61 1/2(156)2250105.12 (0.23)
SSE-7225/240VSSEM-7225/240V72(183)70 3/4(180)69 1/2(177)2550105.75 (0.26)
/* Designate voltage, i.e.; insert 120V for 120 VAC or 240V for 240 VAC.
Model numbers containing /120 or /240 are only available in that voltage.
† To determine maximum allowable watt density, see Figure C-8 /9. For mounting tab specify “-with mounting tabs” as suffix and add $8.35 to price.


Not all part number combinations are valid!
Review Table and Spec sheet for best success when using the "Part Number Builder".
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
SSNHM-14/120V
お問い合せ下さい   
納期: 
 
 
seamless strip heater without mounting tabs, 120 Vac, monel sheath
SSE-1437/120V
¥39,100 (税込)
(税抜価格 ¥35,545)
納期: 8 週間
 
seamless strip heater without mounting tabs, 120 Vac, rust-resisting iron sheath
SSE-2060/120V
¥44,737 (税込)
(税抜価格 ¥40,670)
納期: 8 週間
 
seamless strip heater without mounting tabs, 120 Vac, rust-resisting iron sheath
SSE-3085/240V
¥54,247 (税込)
(税抜価格 ¥49,315)
納期: 8 週間
 
seamless strip heater without mounting tabs, 240 Vac, rust-resisting iron sheath
SSEM-3392/120V
お問い合せ下さい   
納期: 
 
 
seamless strip heater without mounting tabs, 120 Vac, monel sheath

クイックオーダー

部品番号
注文数
部品番号
注文数


We noticed you are from the US. Visit your local site for regional offers and live support.