フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Solid State Switches

AC and DC Input/Output Relay Modules | Solid State Switches

AC and DC Input/Output Relay Modules

¥4,480 ACO5-C

  • 4000 Volt Isolation
  • Logic Levels Switch High Level ac and dc Circuits
  • High Level ac and dc Signals Switch Logic Circuits
シグナルコンディショナ (信号変換器) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

SSS series solid state I/O module provide a connection between power lines and computer interface systems. Input modules sense the presence of either an ac or dc voltage, and will send a TTL signal back to the computer. They provide feedback to the computer, giving the system information it can act upon. Output modules receive TTL signals from the computer interface, and will switch ac or dc power lines on or off. These modules can be used for control systems, turning motors, actuators, etc. on or off.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with theACO5-C
ACO5-C
¥4,928 (税込)
(税抜価格 ¥4,480)
納期: 2 週間
 
AC output module, switches 3 to 280 Vac
Click to expand/minimize a list of what others bought with theACI5-C
ACI5-C
お問い合せ下さい   
納期: 
 
 
AC input module, 90 to 140 Vac input
Click to expand/minimize a list of what others bought with theDCO5-C
DCO5-C
¥7,453 (税込)
(税抜価格 ¥6,775)
納期: 2 週間
 
DC output module, switches 3 to 60 Vdc
Click to expand/minimize a list of what others bought with theDCI5-C
DCI5-C
お問い合せ下さい   
納期: 
 
 
DC input module, 3.3 to 32 Vdc input
  
SSS-PC16-B
お問い合せ下さい   
納期: 
 
 
16 position backplanes similar to SSS-PC8-B. Only 50 pin card edge connectors.
  
SSS-PC8-B
¥23,788 (税込)
(税抜価格 ¥21,625)
納期: 2 週間
 
An 8 channel backplane with channel signals, power and ground busses terminating in card edge fingers. Connection is made with either 26 or 50 pin connectors (0.10” centers)
Click to expand/minimize a list of what others bought with theSSS-PC4-C
SSS-PC4-C
¥14,894 (税込)
(税抜価格 ¥13,540)
納期: 2 週間
 
A 4 channel backplane with screw terminal connections. Logic power and ground are common on the signal side.
Click to expand/minimize a list of what others bought with theSSS-PC4I-C
SSS-PC4I-C
お問い合せ下さい   
納期: 
 
 
Same as above except that all channels are isolated from each other. Without the common signal ground, only output modules may be used.
  
SSS-PC24-B
お問い合せ下さい   
納期: 
 
 
24 position backplanes. Uses 50 pin card edge connector.
  
SSS-F1
¥919 (税込)
(税抜価格 ¥835)
納期: 5 週間
 
1 amp fuse
  
SSS-F5
¥919 (税込)
(税抜価格 ¥835)
納期: 4 週間
 
5 amp fuse
We noticed you are from the US. Visit your local site for regional offers and live support.