フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

薄膜白金測温抵抗体素子

TFD

薄膜白金測温抵抗体素子 | TFD

薄膜白金測温抵抗体素子

スクロールダウンし、全ラインアップをご覧ください

  • Used in Wind Tunnels and Air Conditioners.
  • Rapid Response Time
  • Temperature Range: -50 to 550°C (-60 to 1020°F)
測温抵抗体 (RTD) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

This flat platinum resistance detector represents the latest development by OMEGA in miniaturization of temperature sensing devices. It combines the precision temperature measuring capability of the platinum resistance detector with the small temperature sensing tip and rapid response time of the thermocouple. An immediate field of application for the TFD is in the area of surface temperature measurement.. Rapid response times are achieved with the TFD because it possesses a large surface-area to- volume ratio and the temperature-sensitive platinum layer is separated from the medium to be measured by a thin ceramic substrate of high thermal conductivity.

Note on Assembling Omega "TFD" Series RTD Elements to Extension Wires: These RTD elements are made with platinum coated nickel lead wires. Since platinum does not easily wet with most soft solders, we advise that they be spot welded or silver soldered to extension wires when required.

注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with theTFD
TFD
¥9,928 (税込)
(税抜価格 ¥9,025)
納期: 2 週間
 
9.5 x 1.9 x 0.9 mm (0.37 x 0.075 x 0.035")
注: TFD leads are 0.2 mm (0.008") D, about 10 mm (0.39") .L
We noticed you are from the US. Visit your local site for regional offers and live support.