¥8,409 A/0.1AN-BP-20-CL2P
商品説明
The ACI Thermistor Bullet Probe Series features a one inch stainless steel probe and are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture upon the sensors and to increase the thermal response times using high quality, thermally conductive epoxy. The bullet style sensor is designed to monitor air temperatures and should not be fully submerged in water.
Applications: Roof Top Units, Air Handlers, Discharge Air/Supply/Return/Mixed Air Duct Temperature, Remote Temperature Sensing.For more information Please visit www.workaci.com
PRODUCT SPECIFICATIONS | |
---|---|
Sensor Type: | Thermistor |
Sensor Curve: | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Accuracy 0-70°C (32-158°F): | +/-0.2°C (+/-0.36°F) except A/10K-E1 Series: +/- 0.3°C (+/-0.54°F) A/1.8K Series: +/- 0.5°C @ 25°C (77°F) and (+/-1.0°C) (+/-1.8°F) |
Stability: | Sensor Dependent; Contact ACI for more information on the sensor in question. |
Response Time (63% Step Change): | 10 Seconds nominal |
Power Dissipation Constant: | 3 mW/°C except A/1.8K Series: 1 mW/°C | A/10K-E1 Series: 2 mW/°C |
Probe Material: | 304 Stainless Steel |
Operating Temperature Range: | -40 to 150°C (-40 to 302°F) |
Storage Temperature Range: | -40 to 85°C (-40 to 185°F) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Conductor Material: | Silver Plated Copper |
PRODUCT SPECIFICATIONS High Accuracy Sensor | |
---|---|
Sensor Type: | Thermistor |
Sensor Curve: | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Output @ 25°C (77°F): | A/0.1AN Series (Type III): 10K nominal) A/0.1CP Series (Type II); 10K nominal) |
Lead Wire Colors: | A/0.1AN Series (Type III): (White/Black) A/0.1CP Series (Type II): (Green/Gray) |
Accuracy 0-70°C (32-158°F): | +/-0.1°C (+/-0.18°F) For best accuracy and long term stability the sensor should be used in applications where the operating temperatures remain within the specified operating temperature range of 0 to 70°C (32 to 158°F) |
Power Dissipation Constant: | A/0.1AN Series: 2 mW/°C nominal A/0.1CP Series: 1 mW/°C nominal |
Stability: | A/0.1AN Series (5 Years): +/-0.127°C (0.228°F) @ 100°C (212°F) A/0.1CP Series (5 Years): +/-0.12°C (0.216°F) @ 25°C (77°F) (10 Years): +/-0.60°C (1.08°F) @ 25°C (77°F) The sensor will operate over an extended operating temperature range of -40 to 150°C (-40 to 302°F) without damaging the sensor but the accuracy and long term stability will not meet the specifications above |
Response Time (63% Step Change): | 10 Seconds nominal |
Probe Material: | 304 Stainless Steel |
Operating Temperature Range: | 0 to 70°C (32 to 158°F) |
Storage Temperature Range: | 0 to 70°C (32 to 158°F) |