フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Strain Gage Rotary Torque Transducers with Slip-Ring Transmission
Discontinued Product

TQ503

Strain Gage Rotary Torque Transducers with Slip-Ring Transmission | TQ503

スクロールダウンし、全ラインアップをご覧ください

CE
  • Clockwise or Counterclockwise Operation
  • Shunt Calibration
  • Square Drive or Shaft Connection
  • Robust and Reliable Design
  • Small Size

商品説明

The TQ503 has been discontinued. Please see the TQ502 as a possible substitute or contact our sales department.

SPECIFICATIONS
Rated Output: 2 mV/V
Excitation: 10 Vdc
Bridge Resistance:350 Ohms
Accuracy: ±0.2% FS
Max Load: 150% of rated torque
Rated Speed Range: 0 to 3000 RPM
Max Speed (10 Minutes): 5000 RPM
Compensated Temperature Range: +5 to 50°C (41 to 113°F)
Operating Temperature Range: -10 to 90°C (14 to 194°F)
Temperature Effects: ±0.015%/°C of FS
Max Acceleration: 100 G
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
TQ503-500
お問い合せ下さい   
納期: 
 
 
In line rotary torque sensor with +/- 500 Nm range and 3/4" square drive
We noticed you are from the US. Visit your local site for regional offers and live support.