フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Washdown Duty Stainless Steel 3-Phase AC Motors

WSS Series 1/3 TO 2 HP TEFC Motors

Washdown Duty Stainless Steel 3-Phase AC Motors | WSS Series 1/3 TO 2 HP TEFC Motors

Washdown Duty Stainless Steel 3-Phase AC Motors

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 1/3 to 2 HP, 3600 and 1800 RPM
  • 208 to 230/460 Volt
  • TEFC Enclosure
  • 1.15 Service Factor
  • Class F Insulation
  • 56C-Face— Rigid Base and Round Body
  • Double Lip Seals on Both Ends of the Motor with an Additional Shaft Slinger on the Drive-End
  • O-Rings Installed on Endbells to Eliminate Moisture
  • Pre-Installed Watertight, Stainless Cord Connector
  • Inverter Duty
  • Suitable for 50 Hz Operation with 1.0 Service Factor
モータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The WSS Series stainless steel motors are 3-phase industrial grade washdown duty motors made with 300 grade stainless steel housing. These fractional HP motors come in sizes from 1/3 to 2 H.P. and are available with a double reinforced welded 56H base or without a base in the round body style.

Construction:
– Windings double dipped and cured in polyester insulating varnish
– Anti-rust coated rotor to protect against corrosion
– Double-lip shaft seals plus V-ring shaft slingers
– Internal bearing retainer
– Laser-etched full-fact name plates
– Watertight stainless cord connector pre-installed in the split designed conduit box.

Specifications
Voltage: 230/460V, 3 phase 60 Hz—can run on 50 Hz with reduced service factor of 1.0
Frame/Enclosure: 56C/TEFC, 300 grade stainless steel
Rated Speed: 1725/3460
Duty Cycle: Continuous
Base Type: C-face—rigid
Shaft: Keyed, 304 Stainless Steel
Bearings: 6205 DDU
Rotation: CW/CCW

For additional specifications and drawing... see "Specs" above for details.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
3-Phase Stainless Steel Motor with Mounting Base
WSS13-18-56CB
お問い合せ下さい   
納期: 
 
 
1/3 HP, 1800 RPM, 1.4 Amps @ 208-230V, 0.7 Amps @ 460V, 28 lbs.
WSS12-36-56CB
お問い合せ下さい   
納期: 
 
 
1/2 HP, 3600 RPM, 1.8 Amps @ 208-230V, 0.9 Amps @ 460V, 29 lbs.
WSS12-18-56CB
お問い合せ下さい   
納期: 
 
 
1/2 HP, 1800 RPM, 1.5 Amps @ 208-230V, 1.5 Amps @ 460V, 31 lbs.
WSS34-36-56CB
お問い合せ下さい   
納期: 
 
 
3/4 HP, 3600 RPM, 2.3 Amps @ 208-230V, 1.1 Amps @ 460V, 33 lbs.
WSS34-18-56CB
¥157,163 (税込)
(税抜価格 ¥142,875)
納期: 2 週間
 
3/4 HP, 1800 RPM, 2.4 Amps @ 208-230V, 1.2 Amps @ 460V, 33 lbs.
WSS1-18-56CB
お問い合せ下さい   
納期: 
 
 
1 HP, 1800 RPM, 3.2 Amps @ 208-230V, 1.6 Amps @ 460V, 36 lbs.
WSS1-36-56CB
お問い合せ下さい   
納期: 
 
 
1 HP, 3600 RPM, 3.0 Amps @ 208-230V, 1.5 Amps @ 460V, 35 lbs.
WSS1.5-18-56CB
お問い合せ下さい   
納期: 
 
 
1.5 HP, 1800 RPM, 4.2 Amps @ 208-230V, 2.1 Amps @ 460V, 42 lbs.
WSS1.5-36-56CB
お問い合せ下さい   
納期: 
 
 
1.5 HP, 3600 RPM, 4.0 Amps @ 208-230V, 2.0 Amps @ 460V, 39 lbs.
WSS2-36-56CB
お問い合せ下さい   
納期: 
 
 
2 HP, 3600 RPM, 4.8 Amps @ 208-230V, 2.4 Amps @ 460V, 45 lbs.
WSS2-18-56CB
お問い合せ下さい   
納期: 
 
 
2 HP, 1800 RPM, 6.0 Amps @ 208-230V, 3.0 Amps @ 460V, 51 lbs.
Round Body 3-Phase Stainless Steel Motor (without Mounting Base)
WSS13-18-56CRD
お問い合せ下さい   
納期: 
 
 
1/3 HP, 1800 RPM, 1.4 Amps @ 208-230V, 0.7 Amps @ 460V, 28 lbs.
WSS12-18-56CRD
お問い合せ下さい   
納期: 
 
 
1/2 HP, 1800 RPM, 1.5 Amps @ 208-230V, 1.5 Amps @ 460V, 31 lbs.
WSS34-18-56CRD
お問い合せ下さい   
納期: 
 
 
3/4 HP, 1800 RPM, 2.4 Amps @ 208-230V, 1.2 Amps @ 460V, 33 lbs.
WSS1-18-56CRD
お問い合せ下さい   
納期: 
 
 
1 HP, 1800 RPM, 3.2 Amps @ 208-230V, 1.6 Amps @ 460V, 36 lbs.
WSS1.5-18-56CRD
お問い合せ下さい   
納期: 
 
 
1.5 HP, 1800 RPM, 4.2 Amps @ 208-230V, 2.1 Amps @ 460V, 42 lbs.
WSS2-18-56CRD
お問い合せ下さい   
納期: 
 
 
2 HP, 1800 RPM, 6.0 Amps @ 208-230V, 3.0 Amps @ 460V, 51 lbs.
 

We noticed you are from the US. Visit your local site for regional offers and live support.