フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Insulation Displacement Connection Terminal Blocks

XBQ Series

Insulation Displacement Connection Terminal Blocks | XBQ Series

Insulation Displacement Connection Terminal Blocks

スクロールダウンし、全ラインアップをご覧ください

  • Quick Connection Capability
  • Global Acceptance
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking
  • Standardized Testing System

商品説明

The superior design of the Insulation Displacement Connection (IDC) technology terminal blocks reduces wiring installation time and labor, especially in high-volume applications. IDC terminal blocks are suited for applications in automated equipment and machine tools, packaging and material handling machinery, railway/mass transit systems, petrochemical, and any other application requiring highvolume connections for low-voltage control and signal circuitry where labor cost reduction and ease of assembly is desired. These terminal blocks are designed for long term use under demanding conditions.

The XBQT Series allows for wire to be connected without any prior stripping. The quick connection provides up to 60% reduction in wiring time. One turn of a standard screwdriver results in a simple, fast and reliable connection.

The XBQT is operated with a standard screwdriver. The switching states are clearly signaled by engagement points in the start and end positions. Solid and stranded wires of 0.25 to 2.5 mm2 can be wired without the use of ferrules.

Stripping the wire is not required. The wire's insulation is cut open when it is properly connected. The wire is securely placed in the end position where it makes large-area, gas-tight contact. Connections are made in seconds!

The Multi-Conductor XBQT IDC terminal block has the fastest connection time in a compact design. The space-saving front connection design offers additional space for wiring between the cable ducts. The double bridge shaft can accommodate individual chain bridging and step-down bridging from other terminal blocks. The XBQU hybrid terminal block offers the best of both worlds. One side offers the time-saving advantage of our insulation displacement connection technology while the other side offers a universal screw connection. Use the IDC side on the internal (factory) control cabinet side and the screw connection on the end customer (field) side.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
XBQT15
¥414 (税込)
(税抜価格 ¥376)
納期: 2 週間
 
Gray, 5.2 mm (0.20") IDC single level TB, 24-16 AWG
  
XBQT15BU
¥414 (税込)
(税抜価格 ¥376)
納期: 9 週間
 
Blue, 5.2 mm (0.20") IDC single level TB, 24-16 AWG
  
XBQT25
¥438 (税込)
(税抜価格 ¥398)
納期: 2 週間
 
Gray, 6.2 mm (0.24") IDC single level TB, 20-14 AWG
  
XBQT25BU
¥438 (税込)
(税抜価格 ¥398)
納期: 9 週間
 
Blue, 5.2 mm (0.20") IDC single level TB, 20-14 AWG
  
XBQT15D22
¥814 (税込)
(税抜価格 ¥740)
納期: 2 週間
 
Gray, 5.2 mm (0.20") 4 wire multi-conductor IDC TB, 24-16 AWG
  
XBQT15D22BU
¥814 (税込)
(税抜価格 ¥740)
納期: 9 週間
 
Blue, 5.2 mm (0.20") 4 wire multi-conductor IDC TB, 24-16 AWG
  
XBQU15
¥438 (税込)
(税抜価格 ¥398)
納期: 2 週間
 
Gray, 5.2 mm (0.20") IDC hybrid TB, 24-16 AWG
  
XBQU25
¥451 (税込)
(税抜価格 ¥410)
納期: 2 週間
 
Gray, 6.2 mm (0.24") IDC hybrid TB, 20-14 AWG
Accessories
  
XBACQT15
¥222 (税込)
(税抜価格 ¥202)
納期: 2 週間
 
Gray end cover for XBQT15
  
XBACQT15D22
¥222 (税込)
(税抜価格 ¥202)
納期: 2 週間
 
Gray end cover for XBQT15D22
  
XBACQT25
¥354 (税込)
(税抜価格 ¥322)
納期: 2 週間
 
Gray end cover for XBQT25
  
XBACQU15
¥222 (税込)
(税抜価格 ¥202)
納期: 2 週間
 
Gray end cover for XBQU15
  
XBACQU25
お問い合せ下さい   
納期: 
 
 
Gray end cover for XBQU25
  
XBAFBS25
¥267 (税込)
(税抜価格 ¥243)
納期: 2 週間
 
Red 2 position plug-in bridge for XBQT15, XBQU15 Series
  
XBAFBS35
¥351 (税込)
(税抜価格 ¥319)
納期: 2 週間
 
Red 3 position plug-in bridge for XBQT15, XBQU15 Series
  
XBAFBS55
¥979 (税込)
(税抜価格 ¥890)
納期: 2 週間
 
Red 5 position plug-in bridge for XBQT15, XBQU15 Series
  
XBAFBS105
¥1,408 (税込)
(税抜価格 ¥1,280)
納期: 2 週間
 
Red 10 position plug-in bridge for XBQT15, XBQU15 Series
  
XBAFBS505
¥6,595 (税込)
(税抜価格 ¥5,995)
納期: 2 週間
 
Red 50 position plug-in bridge for XBQT15, XBQU15 Series
  
XBAFBS26
¥267 (税込)
(税抜価格 ¥243)
納期: 2 週間
 
Red 2 position plug-in bridge for XBQT25, XBQU25 Series
  
XBAFBS36
¥501 (税込)
(税抜価格 ¥455)
納期: 2 週間
 
Red 3 position plug-in bridge for XBQT25, XBQU25 Series
  
XBAFBS56
¥979 (税込)
(税抜価格 ¥890)
納期: 2 週間
 
Red 5 position plug-in bridge for XBQT25, XBQU25 Series
  
XBAFBS106
¥2,030 (税込)
(税抜価格 ¥1,845)
納期: 2 週間
 
Red 10 position plug-in bridge for XBQT25, XBQU25 Series
  
XBAFBS506
¥8,129 (税込)
(税抜価格 ¥7,390)
納期: 2 週間
 
Red 50 position plug-in bridge for XBQT25, XBQU25 Series
  
XBATSPAI4
¥3,806 (税込)
(税抜価格 ¥3,460)
納期: 9 週間
 
Test adapter
  
XBMZBF5
¥222 (税込)
(税抜価格 ¥202)
納期: 9 週間
 
White blank marker strip external labeling for XBQT15, XBQU15 Series
  
XBMZB5
¥222 (税込)
(税抜価格 ¥202)
納期: 9 週間
 
White blank marker strip external labeling for XBQT15, XBQU15 Series
  
XBMZBF6
¥272 (税込)
(税抜価格 ¥247)
納期: 2 週間
 
White blank marker strip external labeling for XBQT25, XBQU25 Series
  
XBMZB6
¥222 (税込)
(税抜価格 ¥202)
納期: 9 週間
 
White blank marker strip external labeling for XBQT25, XBQU25 Series
Click to expand/minimize a list of what others bought with theXBANS3575P
XBANS3575P
¥4,208 (税込)
(税抜価格 ¥3,825)
納期: 2 週間
 
DIN rail, 35mm x 7.5mm x 2m, slotted
  
XBANS3575U
¥2,866 (税込)
(税抜価格 ¥2,605)
納期: 2 週間
 
DIN rail, 35mm x 7.5mm x 2m, solid
Click to expand/minimize a list of what others bought with theXBANS3515P
XBANS3515P
¥5,253 (税込)
(税抜価格 ¥4,775)
納期: 2 週間
 
DIN rail, 35mm x 15mm x 2m, slotted
  
XBANS3515U
¥7,706 (税込)
(税抜価格 ¥7,005)
納期: 2 週間
 
DIN rail, 35mm x 15mm x 2m, slotted
  
XBANS3575PL
¥6,903 (税込)
(税抜価格 ¥6,275)
納期: 2 週間
 
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
  
XBAES35C
¥627 (税込)
(税抜価格 ¥570)
納期: 8 週間
 
1-screw mounted end stop
  
XBAES35T
¥468 (税込)
(税抜価格 ¥425)
納期: 4 週間
 
3-screw mounted end stop
  
XBAES35N
¥386 (税込)
(税抜価格 ¥351)
納期: 2 週間
 
Snap-on end stop
Ordering Example: (1) XBQT15 Gray, 5.2 mm (0.20, ¥376
We noticed you are from the US. Visit your local site for regional offers and live support.