フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Terminal Block System

XBUT Series

Terminal Block System|XBUT|オメガエンジニアリング | XBUT Series

Terminal Block System|XBUT|オメガエンジニアリング

スクロールダウンし、全ラインアップをご覧ください

CE
  • $0.98 Each in Packages of 50
  • Maintenance-Free Connections
  • Global Acceptance
  • Multi-Conductor Connections
  • Flexible Plug-In Bridge System
  • Large Surface Area for Marking
  • Standardized Testing System
  • Metal Parts Made of Tin-Plated Copper Alloy

商品説明

The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies—reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from highgrade, strain-crack and corrosion-proof copper alloys. They won''t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Features Global Acceptance –
The XB Series terminal blocks are designed to meet worldwide standards and the latest international requirements.

Features Flexible Plug-In Bridge System –
All 3 technologies (screw, spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have 2 bridge shafts arranged in 1 line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Features Large Surface Area for Marking –
All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Features Standardized Testing System –
All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

SPECIFICATIONS FOR XBUT25
Terminal Width: 5.2 mm
Maximum Wire Size: 12 AWG/2.5 mm2
IEC 60 947-7-1 in V/A/AWG: 800/32/26-12
EN 50 0191 in V/A/AWG: 750/22 or 28/26-12
UL-cUL Ratings in V/A/AWG: 600/20/26-12
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 5.2 (0.20)/46.9 (1.85)/2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross Section in mm2: 32 / 4
Rated Surge Voltage in kV/Contamination Class: 8 / 3
Surge Voltage Category/Insulating Material Group: III / II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.25 to 2.5/0.25 to 2.5
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.14 to 1.5/0.14 to 1.5
Stranded with Ferrules without Plastic Sleeve in mm2: 0.25 to 1.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 1.5
Stripping Length in mm (in): 9 (0.35)
Thread: M3
Torque in in-lb (Nm): 5.3 to 7.1 (0.6 to 0.8)


SPECIFICATIONS FOR XBUT6
Terminal Width: 8.2 mm
Maximum Wire Size: 8 AWG/6 mm2
IEC 60 947-7-1 in V/A/AWG: 800/57/24-8
EN 50 0191 in V/A/AWG: 750/40 or 50/24-8
UL-cUL Ratings in V/A/AWG: 600/50/24-8
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 8.2 (0.32)/46.9 (1.85)/ 2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 57/10
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.25 to 6/0 .25 to 6
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.2 to 2.5/0.2 to 2.5
Stranded with Ferrules without Plastic Sleeve in mm2: 0.25 to 1.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 4
Stripping Length in mm (in): 10 (0.39)
Thread: M4
Torque in in-lb (Nm): 13.3 to 15.9(1.5 to 1.8)

SPECIFICATIONS FOR XBUT16
Terminal Width: 12 mm
Maximum Wire Size: 4 AWG/16 mm2
IEC 60 947-7-1 in V/A/AWG: 1000/101/17-4
UL-cUL Ratings in V/A/AWG: 600/85/16-4
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 12 (0.47)/52.8 (2.08)/2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 54.8 (2.16)/62.3 (2.45)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 101/25
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 1.0 to 16/1.0 to 16
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 1.0 to 6/1.0 to 4
Stranded with Ferrules without Plastic Sleeve in mm2: 1.0 to 4
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.75 to 10
Stripping Length in mm (in): 10 (0.39)
Thread: M5
Torque in in-lb (Nm): 22.1 to 26.6 (2.5 to 3.0)
SPECIFICATIONS FOR XBUT4
Terminal Width: 6.2 mm
Maximum Wire Size: 10 AWG/4 mm2
IEC 60 947-7-1 in V/A/AWG: 800/41/26-10
EN 50 0191 in V/A/AWG: 750/30 or 38/26-10
UL-cUL Ratings in V/A/AWG: 600/30/26-10
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 6.2 (0.24)/46.9 (1.85)/2.2 (0.09)
Height for 35 x 7.5/35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 41/6
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.25 to 4/0.25 to 4
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.14 to 1.5/0.14 to 1.5
Stranded with Ferrules without Plastic Sleeve in mm2: 0.25 to 1.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 2.5
Stripping Length in mm (in): 9 (0.35)
Thread: M3
Torque in in-lb (Nm): 0.6 to 0.8 (5.3 to 7.1)

SPECIFICATIONS FOR XBUT10
Terminal Width: 10.2 mm
Maximum Wire Size: 6 AWG/10 mm2
IEC 60 947-7-1 in V/ A/AWG: 1000/76/20-6
EN 50 0191 in V/A/AWG: 750/54 or 69/20-6
UL-cUL Ratings in V/A/AWG: 600/65/20-6
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 10.2 (0.40)/46.9 (1.85)/2.2 (0.09)
Height for 35 x 7.5 / 35 x 15 in mm (in): 47.5 (1.87)/55.0 (2.17)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 76/16
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 0.5 to 10/0.5 to 10
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 0.5 to 4/0.5 to 4
Stranded with Ferrules without Plastic Sleeve in mm2: 0.5 to 2.5
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 0.5 to 6
Stripping Length in mm (in): 10 (0.39)
Thread: M4
Torque in in-lb (Nm): 13.3 to 15.9 (1.5 to 1.8)

SPECIFICATIONS FOR XBUT35
Terminal Width: 16 mm
Maximum Wire Size: 0 AWG/35 mm2
IEC 60 947-7-1 in V/A/AWG: 1000/150/15-0
UL-cUL Ratings in V/A/AWG: 600/150/14-1/0
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 16.0 (0.63)/60.2 (2.37)/-
Height for 35 x 7.5/35 x 15 in mm (in): 65.7 (2.59)/73.2 (2.88)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 150/50
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 1.5 to 35/1.5 to 35
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 1.5 to 16/1.5 to 10
Stranded with Ferrules without Plastic Sleeve in mm2: 1.5 to 10
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 1.5 to 10
Stripping Length in mm (in): 16 (0.63)
Thread: M6
Torque in in-lb (Nm): 28.3 to 32.7 (3.2 to 3.7)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with theXBUT25-50PK
XBUT25-50PK
お問い合せ下さい   
納期: 
 
 
Gray single level connection, package of 50
Click to expand/minimize a list of what others bought with theXBUT25BU-50PK
XBUT25BU-50PK
お問い合せ下さい   
納期: 
 
 
Blue single level connection, package of 50
Click to expand/minimize a list of what others bought with theXBUT4-50PK
XBUT4-50PK
お問い合せ下さい   
納期: 
 
 
Gray single level connection, package of 50
  
XBUT4BU-50PK
お問い合せ下さい   
納期: 
 
 
Blue single level connection
  
XBUT4OR-50PK
お問い合せ下さい   
納期: 
 
 
Orange single level connection
  
XBUT4YE-50PK
お問い合せ下さい   
納期: 
 
 
Yellow single level connection
  
XBUT4RD-50PK
お問い合せ下さい   
納期: 
 
 
Red single level connection
Click to expand/minimize a list of what others bought with theXBUT4WH-50PK
XBUT4WH-50PK
お問い合せ下さい   
納期: 
 
 
White single level connection
  
XBUT4BK-50PK
お問い合せ下さい   
納期: 
 
 
Black single level connection
  
XBUT4GN-50PK
お問い合せ下さい   
納期: 
 
 
Green single level connection
  
XBUT6-50PK
お問い合せ下さい   
納期: 
 
 
Gray single level connection, package of 50
  
XBUT6BU-50PK
お問い合せ下さい   
納期: 
 
 
Blue single level connection, package of 50
  
XBUT10-50PK
お問い合せ下さい   
納期: 
 
 
Gray single level connection, package of 50
  
XBUT10BU-50PK
お問い合せ下さい   
納期: 
 
 
Blue single level connection, package of 50
  
XBUT10OR-50PK
お問い合せ下さい   
納期: 
 
 
Orange single level connection, package of 50
  
XBUT10RD-50PK
お問い合せ下さい   
納期: 
 
 
Red single level connection, package of 50
  
XBUT10YE-50PK
お問い合せ下さい   
納期: 
 
 
Yellow single level connection, package of 50
  
XBUT16-10PK
お問い合せ下さい   
納期: 
 
 
Gray single level connection, package of 10
  
XBUT35-10PK
お問い合せ下さい   
納期: 
 
 
Gray single level connection, package of 10
Accessories
  
XBACUT10-10PK
お問い合せ下さい   
納期: 
 
 
Gray end cover package of 10
  
XBATUT10-10PK
お問い合せ下さい   
納期: 
 
 
Gray partition plate package of 10
  
XBAFBS25-10PK
お問い合せ下さい   
納期: 
 
 
Red 2 position plug-in bridge package of 10
  
XBAFBS35-10PK
お問い合せ下さい   
納期: 
 
 
Red 3 position plug-in bridge package of 10
Click to expand/minimize a list of what others bought with theXBAFBS55-10PK
XBAFBS55-10PK
お問い合せ下さい   
納期: 
 
 
Red 5 position plug-in bridge package of 10
  
XBAFBS105-10PK
お問い合せ下さい   
納期: 
 
 
Red 10 position plug-in bridge package of 10
  
XBAFBS505
¥6,595 (税込)
(税抜価格 ¥5,995)
納期: 2 週間
 
Red 50 position plug-in bridge
  
XBATSPAI4-10PK
お問い合せ下さい   
納期: 
 
 
Test adaptor package of 10
  
XBMZB5-10PK
お問い合せ下さい   
納期: 
 
 
5.2 mm white blank marker strip package of 10 (100 markers)
Click to expand/minimize a list of what others bought with theXBANS3575P
XBANS3575P
¥4,208 (税込)
(税抜価格 ¥3,825)
納期: 2 週間
 
DIN rail, 35mm x 7.5mm x 2m, slotted
  
XBANS3575U
¥2,866 (税込)
(税抜価格 ¥2,605)
納期: 2 週間
 
DIN rail, 35mm x 7.5mm x 2m, solid
Click to expand/minimize a list of what others bought with theXBANS3515P
XBANS3515P
¥5,253 (税込)
(税抜価格 ¥4,775)
納期: 2 週間
 
DIN rail, 35mm x 15mm x 2m, slotted
  
XBANS3515U
¥7,706 (税込)
(税抜価格 ¥7,005)
納期: 2 週間
 
DIN rail, 35mm x 15mm x 2m, slotted
  
XBANS3575PL
¥6,903 (税込)
(税抜価格 ¥6,275)
納期: 2 週間
 
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
Click to expand/minimize a list of what others bought with theXBAES35C-50PK
XBAES35C-50PK
お問い合せ下さい   
納期: 
 
 
1-screw mounted end stop package of 50
  
XBAES35T-50PK
お問い合せ下さい   
納期: 
 
 
3-screw mounted end stop package of 50
Click to expand/minimize a list of what others bought with theXBAES35N-50PK
XBAES35N-50PK
お問い合せ下さい   
納期: 
 
 
Snap-on end stop package of 50
注: Comes with instruction sheet
   
We noticed you are from the US. Visit your local site for regional offers and live support.