フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

High Temperature Thermocouple Wire with Nextel or Silica Fibre Insulation

XC-(*), XS-(*), XT-(*)

High Temperature Thermocouple Wire with Nextel or Silica Fibre Insulation | XC-(*), XS-(*), XT-(*)

¥53,665 XC-KI-24-7.5M

  • Ceramic Insulation on Standard or SLE Grade Thermocouple Wire
  • XC (standard braid), XT (tight braid): Nextel 312 rated up to 1200°C (2200°F)
  • XC4: Nextel 440 rated up to 1300°C (2372°F)
  • XS: Silica Yarn rated up to 1093°C (2000°F)
熱電対素線 / 被覆熱電対 / 補償導線 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Find how a Thermocouple wire works on this link.

Nextel high temperature ceramic insulation is offered with 2 types of overbraiding. XC is the standard braid and XT is a tightly woven braid. The 2 types affect only the amount of Nextel used, not the overall temperature rating.

Silica is a high purity (SiO2 > 99%) ceramic yarn, that offers high temperature protection up to 1050°C at an economical price.

Thermocouple
Type
Model
Number
Insulation Material AWG Wire Dia.
mm
Max. Temp.
°C
Type E
Chromel-Constantan
XC-E-14
XC-E-20
XT-E-20
XC-E-24
XT-E-24
XS-E-14
XS-E-20
XS-E-24
Nextel, standard
Nextel, standard
Nextel, tight
Nextel, standard
Nextel, tight
Silica
Silica
Silica
14
20
20
24
24
14
20
24
1.6
0.8
0.8
0.5
0.5
1.6
0.8
0.5
650
540
540
430
430
650
540
430
Type K
Chromel-Alumel
XC-K-14
XC-K-20
XT-K-20
XC-K-24
XT-K-24
XS-K-14
XS-K-20
XS-K-24
Nextel, standard
Nextel, standard
Nextel, tight
Nextel, standard
Nextel, tight
Silica
Silica
Silica
14
20
20
24
24
14
20
24
1.6
0.8
0.8
0.5
0.5
1.6
0.8
0.5
1090
980
980
870
870
1090
980
870
Type N
Nicrosil-Nisil
XC-N-14
XC-N-20
XT-N-20
XC-N-24
XT-N-24
XS-N-20
XS-N-24
Nextel, standard
Nextel, standard
Nextel, tight
Nextel, standard
Nextel, tight
Silica
Silica
14
20
20
24
24
20
24
1.6
0.8
0.8
0.5
0.5
0.8
0.5
1090
980
980
980
980
980
980
Type J
Iron-Constantan
XC-J-14
XC-J-20
XT-J-20
XC-J-24
XT-J-24
XS-J-14
XS-J-20
XS-J-24
Nextel, standard
Nextel, standard
Nextel, tight
Nextel, standard
Nextel, tight
Silica
Silica
Silica
14
20
20
24
24
14
20
24
1.6
0.8
0.8
0.5
0.5
1.6
0.8
0.5
590
480
480
370
370
590
480
370


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
XC-KI-24-7.5M
¥59,032 (税込)
(税抜価格 ¥53,665)
納期: 7 週間
 
Type K ceramic fibre insulated thermocouple cable. 0.5 mm dia, 7.5 m long reel. IEC colour code
XC-KI-20-7.5M
お問い合せ下さい   
納期: 
 
 
Type K ceramic fibre insulated thermocouple cable. 0.8 mm dia, 7.5 m long reel. IEC colour code
XC-K-14-500
¥697,060 (税込)
(税抜価格 ¥633,691)
納期: 5 週間
 
Type K ceramic fibre insulated thermocouple cable. 1.6 mm dia, 150 m long reel. ANSI colour code
注: Has colour tracers on outer jacket insulation and conductor insulation

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Insulation :
XC : Ceramic standard braid (1.6 0.8 and 0.5 mm Only)
XT : Ceramic tight braid (0.8 and 0.5 mm Only)
XS : Silica (1.6 0.8 & 0.5 mm dia. Only)

(2) Thermocouple Type :
K : K type
N : N type
J : J type
E : E type

(3) Colour code :
I : IEC colour code
オプション選択がない場合 : ANSI colour Code

(4) Gauge :
14 : 1.6 mm
20 : 0.8 mm
24 : 0.5 mm

(5) Reel Length :
7.5M : 7.5 metres
15M : 15 metres
30M : 30 metres
50M : 50 metres
100M : 100 metres
150M : 150 metres
300M : 300 metres
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.