フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Industrial Duty Rotary Encoder with Single Channel or Quadrature Output - Can be Converted to Industrial Length Sensor

ZB SERIES Rotary Encoder

Industrial Duty Rotary Encoder, Length Sensor | ZB SERIES Rotary Encoder

Industrial Duty Rotary Encoder, Length Sensor

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • Single Channel or Quadrature Output Models
  • Current Sinking, 250 mA Maximum
  • 4.75 to 28 Vdc Supply Voltage
  • Up to 1000 PPR for High Resolution Precision Counting or Speed Measurement
  • 6000 RPM Shaft Speed
  • Conversion Bracket for Length Sensor Measurement

商品説明

AU-ZBG10002 encoders with the length sensor conversion kits are used for precise speed control in Omega's manufacturing process for metal sheath thermocouple wire.

The ZB Series shaft encoders are general duty industrial rotary pulse generators. The AU-ZBG models are for single channel sensing for counting, one directional measuring or speed applications. The AU-ZBH models are for quadrature applications, allowing for counting up and down along with speed and direction measurements. A conversion bracket is available to easily convert this encoder into a length measuring sensor. They can be direct-coupled to a machine shaft by means of a flexible-bellows, spring, or rubber sleeve type coupling that allows for axial and radial misalignment. They can also be coupled with light instrument timing-belts. Timing-belt drives also allow convenient gear-up or geardown speed ratio changes that can be useful for obtaining non-standard PPR rates.

Specifications
Supply Voltage: 4.75 to 28 Vdc
Output: Current sinking, 250 mA maximum current per output
Maximum Frequency: 1000 ppr, 20 KHz
Connections: 6-pin MS style connector (male) (MIL-C-5015)

See SPECS above for full specifications and additional information on length sensor conversion kit.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
AU-ZBG01002
お問い合せ下さい   
納期: 
 
 
Single channel shaft encoder, 100 ppr
AU-ZBG10002
お問い合せ下さい   
納期: 
 
 
Single channel shaft encoder, 1000 ppr
AU-ZBH01002
お問い合せ下さい   
納期: 
 
 
Quadrature encoder shaft encoder, 100 ppr
AU-ZBH10002
お問い合せ下さい   
納期: 
 
 
Quadrature encoder shaft encoder, 1000 ppr
22 AWG shielded cables, 4-conductor with drain
CCARPG01
お問い合せ下さい   
納期: 
 
 
10 foot cable with 6-pin MS connector
CCARPG25
¥25,520 (税込)
(税抜価格 ¥23,200)
納期: 2 週間
 
25 foot cable with 6-pin MS connector
CCARPG50
¥30,014 (税込)
(税抜価格 ¥27,285)
納期: 2 週間
 
50 foot cable with 6-pin MS connector
Flexible Shaft Couplings
AU-RPGFC002
お問い合せ下さい   
納期: 
 
 
Shaft diameter 0.250 - 0.375", 28mm long & 20mm diameter
AU-RPGFC003
¥15,411 (税込)
(税抜価格 ¥14,010)
納期: 2 週間
 
Shaft diameter 0.375 - 0.375", 28mm long & 20mm diameter
AU-RPGFC004
お問い合せ下さい   
納期: 
 
 
Shaft diameter 0.375 - 0.500", 40mm long & 32mm diameter
AU-RPGFC005
お問い合せ下さい   
納期: 
 
 
Shaft diameter 0.375 - 6mm, 22mm long & 16mm diameter
Accessories
AU-LSCB1000
お問い合せ下さい   
納期: 
 
 
Length sensor conversion bracket
AU-LSAHC001
お問い合せ下さい   
納期: 
 
 
Hing clamp assembly for length sensor conversion bracket
AU-WF1000F
お問い合せ下さい   
納期: 
 
 
1 foot circumfrence urethane measuring wheel
AU-WF1000K
¥13,778 (税込)
(税抜価格 ¥12,525)
納期: 2 週間
 
1 foot circumfrence knurled measuring wheel
AU-WM0400F
お問い合せ下さい   
納期: 
 
 
4/10th meter circumfrence urethane measuring wheel
AU-WM0400K
お問い合せ下さい   
納期: 
 
 
4/10th meter circumfrence knurled measuring wheel
注: Note: NPN Transistor outputs have 1.5 KÙ load resistors returned to supply for internal feed back purposes. This does not interfere with the ability to use these outputs as conventional “Open-Collector” outputs as long as the supply voltage for the ZB is supplied by the indicator or control receiving its output signal. The ZB’s internal load resistor also allows the output to be used as a current source, however, load current must be limited to 1 mA maximum


     
We noticed you are from the US. Visit your local site for regional offers and live support.