フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Large Display Meters & PID Controllers

iLD-UTP, iLD-SP

Large Display Meters, Large Display PID Controllers, Temperature Controllers, Strain Controllers | iLD-UTP, iLD-SP

¥190,485 iLD24-UTP

5 year warranty
  • UL and cUL Certified
  • BIG Bright 2.25"(57.2 mm) or 4.00"(101.6 mm) LED Display
  • Program to Change Colors: RED, AMBER, GREEN
  • Temperature and Process Input Models
  • Strain and Process Input Models
  • Optional Relays, DC Pulse, and Analog Outputs for Alarm and Full PID Control
  • Communications Via Ethernet, RS-232, RS-485, and MODBUS
  • Embedded Web Server
温度表示器 (メータ) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The Large Displays can handle a wide variety of signal inputs direct from transducer or process transmitters and offer multiple control output options and serial or Ethernet connectivity for logging the data. These meters and controllers can be used in applications where visual monitoring of process signals from a distance are an important consideration.

The "Universal Temperature+Process Large Display" (iLD-UTP) is designed for Thermocouples, RTD's, and Process (DC) Voltage or Current. It handles TEN (10) thermocouple types: K, J, T, E, R, S, B, C, N, & J DIN. It works with a wide selection of RTD's, both Pt. 0.00385 and 0.00392 curves for 100 Ohm, 500 Ohm, and 1000 Ohm and it measures with 2, 3, or 4 wire connections for the highest accuracy. This model also measures process voltage: 0-100 mV, 0-1 V, 0-10 V ranges and process current, 0-20 mA (4-20 mA) with built-in excitation of 24 Vdc standard. Introduction to Thermocouples

The "Universal Strain+Process Large Display" (iLD-SP) handles a wide variety of DC voltage and current outputs from all common load cells, pressure transducers, and most any strain gage type of transducer. The meter measures input ranges of 0-100 mV, -100 to 1 V, 0-10 V, 0-20 mA (4-20 mA) with built-in excitation of 5 Vdc and 10 Vdc standard. This model also features Ten (10) Point Linearization enabling accurate measurements from a wide assortment of unique and nonlinear transducers.

The Large Displays are easy to configure and scale to virtually any engineering units with the push buttons on the front panel, or with a personal computer using the free configuration software and the optional Ethernet connectivity or Serial Communications. The Ethernet option allows the device to be connected on a standard Ethernet network and communicates using standard TCP/IP protocol. The Ethernet option (-C4EI) also includes RS-485 (and RS-422) Serial Communications. The serial communications option (-C24) includes both RS-232 and RS-485 (and RS-422) on one instrument. It communicates with a straightforward ASCII communications protocol, as well as MODBUS protocol.

Control Functions
The Universal Large Displays features a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays (-3), Solid State Relays (-2) DC pulse (-4), and/or programmable analog output (-5) selectable as either a controlling function or as retransmission of the process value.

The Universal Large Displays can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps. Input types: 0 to 20 mA, 0 to 100 mV, 0 to 1 V and 0 to 10 Vdc.

For applications that do not require PID control, Universal Large Displays controllers are available in a special model that offer simplified programming. The Universal Large Displays “Simplified Menu” model (specify -SM option) offers simplified programming. The menu flowchart is similar to programmable digital panel meters that are used for on/off control or alarms. (Please see the Universal Large Displays operator’s manuals for programming details.)

Programmable Color Display
The Large Display can be programmed to change colors between RED, AMBER, and GREEN at any set point or alarm point. The Large Display has a wide range of signal inputs as well as control, alarm, and communication outputs including: RS-232, RS-485, MODBUS, and Ethernet. The device with an embedded Web Server can connect directly to Ethernet/Internet. You can "see" your meter and control your process through a web browser over the Internet from halfway around the world. With the Large Display, you can also see your meter from a hundred feet.

The Large Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 1 protection.
Programmable Color Display
Configuration of the iLD-UTP or iLD-SP can be performed using either -C24 or -C4EI options and the configuration software that is available on our website.

Factory Scaling (-FS) is available if you prefer the unit to be fully configured before shipment.

Please provide your selections for Factory Scaling input settings:

iLD-UTP-FS
iLD-SP-FS
Input Range = Display Range
Input Range = Display Range
Excitation: 24 V
Excitation: 5 V or 10 V
Example: 4-20 mA = 0 to 100.0
Example: 0-30 mVdc = 0 to 100.0; Exc: 10 Vdc
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
UNIVERSAL TEMPERATURE THERMOCOUPLE, RTD & PROCESS INPUT
  
iLD24-UTP
¥209,534 (税込)
(税抜価格 ¥190,485)
納期: 8 週間
 
57 mm (2.25") 4-digit display, Universal Temperature/Process, Monitor
  
iLD44-UTP
¥275,313 (税込)
(税抜価格 ¥250,284)
納期: 5 週間
 
101 mm (4") 4-digit display, Universal Temperature/Process, Monitor
  
iLD24-UTP-33-FS
お問い合せ下さい   
納期: 
 
 
Factory Scaled 57 mm (2.25") 4-digit display, Universal Temperature/Process, Controller with dual relay
STRAIN GAGE & PROCESS INPUT
  
iLD24-SP-33
¥251,147 (税込)
(税抜価格 ¥228,315)
納期: 8 週間
 
57 mm (2.25") 4-digit display, Strain Gage/Process, Controller with dual relays
Click to expand/minimize a list of what others bought with theiLD44-SP
iLD44-SP
¥279,142 (税込)
(税抜価格 ¥253,765)
納期: 8 週間
 
101 mm (4") 4-digit display, Strain Gage/Process, Monitor
  
iLD24-SP-FS
お問い合せ下さい   
納期: 
 
 
Factory Scaled 57 mm (2.25") 4-digit display, Strain Gage/Process, Monitor

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Size of Digit Display :
24 : 57 mm (2.25 inch) 4-digit display
44 : 101 mm (4 inch) 4-digit display

(2) Input Type :
UTP : Universal Temperature T/C RTD & Process Inputs
SP : Strain Gage & Process Input

(3) Control Outputs :
オプション選択がない場合 : No Control Option
-22 : Two Solid State Relays
-23 : One Solid State Relay and Form C SPDT
-24 : 1 SSR and Pulse 10V dc
-33 : 2 Relays - Form C SPDT
-42 : Pulsed 10 V dc and SSR Relay
-43 : Pulsed 10 V dc and Form C Relay
-44 : 2 Pulsed 10 V dc
-52 : Analog Output and SSR
-53 : Analog output and Relay
-54 : Analog output and pulse

(4) Communication Options :
オプション選択がない場合 : No Communication Option
-C24 : Isolated RS232 and RS485/422
-C4EI : Ethernet with embedded Web Server + RS485/422

(5) Menu Option :
オプション選択がない場合 : no option
-SM : for Simplified Menu Version ON/OFF Control No PID Control

(6) Factory Scaling :
オプション選択がない場合 : No Factory Scaling
-FS : Factory Scaling no charge - see chart for required information and examples
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。

製品マニュアル:

ダウンロード iLD44-UTP-SM - -SM Version (Simplified Menu) Big Display Universal Temp & Process Controller
ダウンロード iLD44-UTP Big Display - Quick Start Manual Universal Temperature & Process Monitor
ダウンロード iLD44-UTP - Big Display Universal Temperature & Process Controller
ダウンロード iLD44-SP - Big Display Universal Strain & Process Monitor
ダウンロード iLD24-UTP, iLD44-UTP Series Monitor - Big Display Temperature&Process Monitor Manual
ダウンロード iLD24-SM Series - -SM (Simplified Menu Version) Quick Start Manual iLD Controller
ダウンロード iLD24 Series Simplified Menu (-SM) - Quick Start Manual iLD Controller Series Simplified Menu (-SM)
ダウンロード iLD24 Series - Quick Start Manual iLD Monitor Series
ダウンロード iLD24 Big Display SP Series - Universal Strain & Process Controller
ダウンロード iLD24 Big Display SP Series - Universal Strain & Process Monitor
ダウンロード iLD Series - iLD Big Display Monitor/Controller Embedded Ethernet
ダウンロード iLD Series - iLD Communication Manual
ダウンロード iLD Big Display Series Controller - Big Display Temperature&Process Controller Manual
ダウンロード iLD Big Display - Universal Strain&Process Monitor Manual
We noticed you are from the US. Visit your local site for regional offers and live support.