フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

OMB-DBK2

4-Channel D/A Voltage-Output Card for OMB-DAQBOARD-2000 Series | OMB-DBK2

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • 14-Bit, Quad Analog Output
  • Features On-Board Bipolar Reference for Accurate & Stable Voltage Outputs
  • Provides Per-Channel Bipolar Voltage Ranges
シグナルコンディショナ (信号変換器) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The 4-channel OMB-DBK2 voltage-output card provides OMEGA’s OMB-DAQBOARD-2000 Series data acquisition systems with the ability to generate precise bipolar analog voltage outputs. The OMB-DBK2's outputs can be programmed with a static value whenever the data acquisition system is not transferring A/D data.

The card is particularly useful for applications that require program-mable voltage sources or the control of devices such as programmable power supplies and process controllers. Up to 64 OMB-DBK2 cards can be attached to one OMB-DAQBOARD-2000 Series card, for a total of 256 outputs.

Card Architecture
The OMB-DBK2 features a quad 14-bit D/A converter that permits| it to generate up to a ±5 V or ±10 V voltage. Voltage ranges are jumper selectable per channel. The card is also equipped with an on-board bipolar reference to ensure accurate and stable output voltages.

Applications
The OMB-DBK2’s precise voltage output makes it especially useful for applications that require programmable voltage sources or test-signal generation.

It is also ideal for applications that devices such as programmable power supplies, proportional actuators, analog indicators, and process controllers.

Specifications
Connectors:
DB37 male, mates with P1 pinout on the
OMB-DAQBOARD-2000 Series; screw terminals for signal outputs
Resolution: 14-Bit
Output Ranges: ±5 V and ±10 V
(selectable per-channel via jumpers)
Accuracy: 0.05% FS
Linearity: 0.02% FS
Hysteresis: 0.01% FS
Output Current: 5 mA typ
Power Consumption: 565 mW
Cables: Use OMB-CA-37-x with
OMB-DAQBOARD-2000 Series require the control of external
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMB-DBK2
お問い合せ下さい   
納期: 
 
 
4-Channel D/A Voltage-Output Card
We noticed you are from the US. Visit your local site for regional offers and live support.