チューブヒータ
下記製品は英文ですが、ご注文いただけます。
STRC Series 8mm
8mm (0.315") Diameter Round Heater with Sealed End and Single-End Termination - Discontinued
購入検討 »
TRI Style
Tubular Heater Round Cross-Section, 30 Watts/Square Inch, 450 - 4750 Watts, Incoloy Sheath Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246 - Discontinued
購入検討 »
TRID and TRIW Style
Round Cross-Section, 40 Watts/Square Inch, 1000 - 7500 Watts, Incoloy Sheath, Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246 - Discontinued
購入検討 »
TRS and TRSCD Style
Tubular Heater Round Cross Section, 0.475 Inch Diameter, 750°F Max Sheath Temperature, 300 - 3000 Watts - Discontinued
購入検討 »
TRSS Style
Round Cross-Section, 0.475 Inch Diameter, 304 Stainless Steel Sheath, 1 kW To 7.5 kW, 50 Watts/Square Inch - Discontinued
購入検討 »
TS Style
1/2 Inch(12.7mm) Diameter Heart Cross-Section - Discontinued
購入検討 »
TSSM Style
Tubular Heater 0.200(5.08mm) Diameter Round Cross-Section - Discontinued
購入検討 »
UTU
3/8 Inch(0.95 cm) Diameter Heart Cross-Section - Discontinued
購入検討 »
LMS Series
Tubular Heaters, 3/8 Inch(9.5mm) Diameter Heart Cross-Section - Discontinued
購入検討 »
RTU Series
3/8" Diameter Heart Cross-Section Tubular Heater - Discontinued
購入検討 »
STRI and STRS
0.315" (0.8 cm) and 0.475" (1.2 cm) Diameter Round Cross-section
Single-End Terminal Tubular Heaters - Discontinued
購入検討 »
STRS Series
0.315 Inch (0.8 cm) Diameter Round Cross-Section Single-End Terminal
購入検討 »