フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Hall Effect Geartooth Pick-Up Sensor for Detecting Speed

OMDC-MPU-A Speed Sensor

Hall Effect Geartooth Pick-Up Speed Sensor, prox switch | OMDC-MPU-A Speed Sensor

Hall Effect Geartooth Pick-Up Speed Sensor, prox switch

¥42,305 OMDC-MPU-A

  • Senses Motion of Ferrous Gear Type Targets
  • Zero Speed Sensing Capabilities
  • Digital Output Signal (Square Wave)
  • Large Operational Air Gap
  • No Additional Conditioning Electronics Needed
  • Immune to Hostile Environments
  • Operates from 4.5 to 24 Vdc
  • Not Subject to Rotational Orientation
各種センサ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OMDC-MPU-A geartooth pick-up provides speed sensing capabilities using an integrated hall-effect sensor in conjunction with a permanent magnet which supplies a bias field. This ready-to-use pick-up directly senses rotating ferrous gear and other similar gear-type targets. The OMDC-MPU-A Series is capable of sensing various target tooth sizes over wide ranges of airgap. The operational airgap achieved is independent of gear rotation speed. The small module size makes it ideal in applications where space considerations are of concern. The rugged design allows the operation of these sensor assemblies in hostile environments where dirt and oil are major problems.

Specifications
Operating Temperature: -40 to 125°C (-40 to 257°F)
Input Volgate: 4.5 to 24 Vdc
Output: NPN open collector output– sinking up to 20 mA
Connection: 3-wire 22 AWG with stripped leads 1 m (40") long
Mounting: Can be mounted in any orientation
Material: Cylindrical aluminum housing
Dimensions: 25.4 mm L (1") x 11.9 mm diameter (15/32")

For installation and wiring instructions... see "Specs" above for details.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
OMDC-MPU-A
¥46,536 (税込)
(税抜価格 ¥42,305)
納期: 6 週間
 
Hall-effect pick-up speed sensor with square wave output
Ordering Example: (1) OMDC-MPU-A Speed Sensor for gear type targets made from ferrous targets., ¥42,305
We noticed you are from the US. Visit your local site for regional offers and live support.