スクロールダウンし、全ラインアップをご覧ください
商品説明
The Series MSX Magnesense® Differential Pressure Transmitter combines the stability and versatility for use in building control applications. The MSX simplifies the ordering process to deliver the desired configuration, which reduces product setup time. Pressure ranges are available in Pa, mm w.c., and in w.c. The MSX transmitter can provide a linear pressure output or a linear velocity output with the square root extraction from the transmitter.