フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

2-wire AC and 3-wire DC Inductive Proximity Sensors

iPROX Series Inductive Proximity Sensors

Highest performance & versatile Tubular inductive sensor | iPROX Series Inductive Proximity Sensors

Highest performance & versatile Tubular inductive sensor

¥26,755 E59-M12A105C02-D1

  • Available in AC 2-Wire, DC 3-Wire
  • Up To 29mm Sensing Range
  • Designed for High Temperature, High Pressure Washdown
  • Ideal for Intense Shock and Vibration Applications
  • Highly Visible 360° Output Status Led
  • Withstands High Electrical Noise (up to 20 V/m)
  • AutoSensing NPN / PNP Output
各種センサ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The Cutler-Hammer® iProx Series represents the highest performance, most versatile tubular inductive sensor offered by Omega. By utilizing an embedded microprocessor and exclusive SmartSense™ technology, iProx can sense up to three times farther than typical sensors of its class. Both shielded and unshielded versions of iProx feature extended sensing ranges. This allows the sensor to be mounted farther from the target, thereby reducing the potential for target impacts and increasing the sensing reliability of your application. With extended sensing range, quality construction and very high noise immunity, iProx is the ideal choice for even the most demanding inductive sensing applications.

TYPICAL APPLICATIONS
  • Automotive
  • Machine Tool
  • Material Handling
  • Metalworking
SPECIFICATIONS

2-WIRE SENSORS
Input Voltage: 20 to 132 Vac
Load Current: 12 mm: 5 to 300 mA; 200 mA >50°C
Leakage Current: ≤1.7 mA @ 0°C, 2.0 mA @ -40°C
Voltage Drop: <5 Vac
Protection: None
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy
Shielded Models: <1% sensing distance
Unshielded Models: <3% sensing distance
Surge Capacity: 3A/30 ms
Temperature Range: -40 to 70°C (-40 to 158°F)
Material of Construction: 303 SS; End bells: Polycarbonate; Face caps: Ryton®; Cable: AWM Style 20387 (PVC)
Vibration and Shock Vibration: 10 to 55 Hz, 1 mm Amplitude, IEC 60068-2-6; Shock: 30g, 11 mS per IEC 68-2-27
Indicator LED: 360° viewable LED
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Response Time 2-Wire Sensors:
    Factory Default Mode: Shipped in "side by side mode" by default (20 V/m)
    Side by Side: 30 Hz (10 V/m)
    High Noise Immunity Mode: 10 Hz (>20 V/m)

3-WIRE SENSORS
Input Voltage: 6 to 48 Vdc
Load Current: ≤500 mA @ 6 to 30 Vdc; ≤300 mA @ 32 to 48 Vdc Leakage Current: ≤150 µA Voltage Drop:≤2.5 Vdc Burden Current: ≤15 mA
Protection: Auto Reset
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy:
    Shielded Models: <1% sensing distance
    Unshielded Models: < 3% sensing distance
Temperature Range: -40 to 70°C(-40 to 158°F)
Material of Construction: 303 SS;
End bells: Polycarbonate; Face caps: Ryton®; Cable: AWM Style 20387 (PVC)
Vibration and Shock Vibration: 10 to 55Hz, 1 mm Amplitude, IEC 60068-2-6; Shock: 30g, 11 mS per IEC 68-2-27
Indicator LED: 360° viewable LED
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Response Time 3-Wire Sensors:
    Factory Default Mode:
    Shielded:
        12 mm: 580 Hz (10 V/m)
        18 mm: 390 Hz (10 V/m)
        30 mm: 240 Hz (10 V/m)
    Unshielded:
        12 mm: 300 Hz (10 V/m)
        18 mm: 150 Hz (10 V/m)
        30 mm: 145 Hz (10 V/m)
        Side by Side: 50 Hz (20 V/m)
        High Noise Immunity Mode: 10 Hz (>20 V/m)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
2-Wire Sensors (20 to 132 Vac 50/60 Hz Operating Voltage)
  
E59-M12A105C02-A1
¥37,499 (税込)
(税抜価格 ¥34,090)
納期: 2 週間
 
12 mm Dia., NO Output, 4mm (0.15") Sensing range, Shielded, 2m (6') cable
  
E59-M12C110C02-A1
¥42,576 (税込)
(税抜価格 ¥38,705)
納期: 9 週間
 
12 mm Dia., NO Output, 10mm (0.4") Sensing range, Unshielded, 2m (6') cable
  
E59-M18A109C02-A1
¥38,220 (税込)
(税抜価格 ¥34,745)
納期: 2 週間
 
18 mm Dia., NO Output, 8mm (0.3") Sensing range, Shielded, 2m (6') cable
  
E59-M18C118C02-A1
¥36,773 (税込)
(税抜価格 ¥33,430)
納期: 9 週間
 
18 mm Dia., NO Output, 18mm (0.7") Sensing range, Unshielded, 2m (6') cable
  
E59-M30A115C02-A1
¥39,947 (税込)
(税抜価格 ¥36,315)
納期: 9 週間
 
30 mm Dia., NO Output, 15mm (0.6") Sensing range, Shielded, 2m (6') cable
  
E59-M30C129C02-A1
¥39,325 (税込)
(税抜価格 ¥35,750)
納期: 9 週間
 
30 mm Dia., NO Output, 29mm (1.1") Sensing range, Unshielded, 2m (6') cable
3-Wire Sensors (6 to 48 Vdc Operating Voltage)
  
E59-M12A105C02-D1
¥29,431 (税込)
(税抜価格 ¥26,755)
納期: 9 週間
 
12 mm Dia., NO Output, 4mm (0.15") Sensing range, Shielded, 2m (6') cable
Click to expand/minimize a list of what others bought with theE59-M12C110C02-D1
E59-M12C110C02-D1
¥31,059 (税込)
(税抜価格 ¥28,235)
納期: 2 週間
 
12 mm Dia., NO Output, 10mm (0.4") Sensing range, Unshielded, 2m (6') cable
  
E59-M18A108C02-D1
¥40,772 (税込)
(税抜価格 ¥37,065)
納期: 2 週間
 
18 mm Dia., NO Output, 8mm (0.3") Sensing range, Shielded, 2m (6') cable
  
E59-M18C116C02-D1
¥30,223 (税込)
(税抜価格 ¥27,475)
納期: 9 週間
 
18 mm Dia., NO Output, 18mm (0.7") Sensing range, Unshielded, 2m (6') cable
  
E59-M30A115C02-D1
¥32,049 (税込)
(税抜価格 ¥29,135)
納期: 2 週間
 
30 mm Dia., NO Output, 15mm (0.6") Sensing range, Shielded, 2m (6') cable
  
E59-M30C129C02-D1
¥33,314 (税込)
(税抜価格 ¥30,285)
納期: 2 週間
 
30 mm Dia., NO Output, 29mm (1.1") Sensing range, Unshielded, 2m (6') cable
Accessories
  
E57KM12
¥5,313 (税込)
(税抜価格 ¥4,830)
納期: 2 週間
 
Bracket for 12 mm tubular sensors
  
E57KM18
¥5,038 (税込)
(税抜価格 ¥4,580)
納期: 9 週間
 
Bracket for 18 mm tubular sensors
  
E58KAM18B
¥9,389 (税込)
(税抜価格 ¥8,535)
納期: 9 週間
 
Bracket, adjustable ball swivel for 18 mm tubular sensors
  
E57KM30
¥6,578 (税込)
(税抜価格 ¥5,980)
納期: 2 週間
 
Bracket for 30 mm tubular sensors
Ordering Example: (1) E59-M18A109C02-A1 iProx sensor, 18 mm diameter, 8 mm sensing range, shielded with 2 m (6') cable, ¥34,745
We noticed you are from the US. Visit your local site for regional offers and live support.