フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Enclosures, Large Wall Mount Cabinets from 36x30" to 60x36"

OM-AM Empire Series Electrical Enclosures

NEMA 4X Non-Metallic Fiberglass Electrical Enclosures | OM-AM Empire Series Electrical Enclosures

NEMA 4X Non-Metallic Fiberglass Electrical Enclosures

¥364,000 OM-AMEC363012T

1 year warranty
  • Pad Locking Handle with 3 Point Latch System Available
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • Light Weight Alternative to Stainless Steel
  • UL 94 Flammability Rating
  • UV Stabilized for Outdoor Use
  • NEMA 4X (IP66) Rating
  • Heavy-Duty Mounting Flange
  • Optional Sub-Panels Available
NEMA規格 筐体 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

OM-AM Empire Series are available with a pad
locking handle and 3-point latching system
OM-AM Empire Series non-metallic fiberglass enclosures are designed to insulate and protect electrical controls and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass electrical wall cabinets protect from dirt, dust, oil and water.

CONSTRUCTION
  • Fiberglass Reinforced Polyester Formulation
  • One-Piece Body Construction for Dimensional Stability
  • Flexible, Self Gripping Gasket Compresses Over Flange to Meet NEMA Type 4X (IP66) Rating
  • Continuous 304 SS Hinge and Latch Keeper Designs Eliminate Wall Penetrations
3 Point Latch System
The 3 point latch system comes with a pad locking 316 SS handle, this will latch the door at the top, bottom and middle of the door.

SPECIFICATIONS
Service Temperature Rating: -37 to 130°C (-35 to 266°F)
Standards:
    UL Types: 1, 4, and 4X
    CSA Types: 1, 4, and 4X
    NEMA Types: 1, 4, and 4X
    IEC Type: IP66
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
NEMA 4X (IP66) Non-Metallic Fiberglass Electrical Cabinets
 
These Enclosures Must ship Freight
 
OM-AMEC363012T
お問い合せ下さい   
納期: 
 
 
Electrical enclosure, inside box size 36.5 H x 30.5 W x 12.03"D, overall size 41.5 x 31.76, usable depth 12.48"
OM-AM363012L
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure, 36"H x 30"W x 12"D
OM-AM363012L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 36"H x 30"W x 12"D
OM-AM363016L
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure, 36"H x 30"W x 16"D
OM-AM363016L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 36"H x 30"W x 16"D
OM-AM363612L
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure, 36"H x 36"W x 12"D
OM-AM363612L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 36"H x 36"W x 12"D
OM-AM363616L
¥602,767 (税込)
(税抜価格 ¥547,970)
納期: 2 週間
 
Electrical Enclosure, 36"H x 36"W x 16"D
OM-AM363616L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 36"H x 36"W x 16"D
OM-AM483612L
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure, 48"H x 36"W x 12"D
OM-AM483612L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 48"H x 36"W x 12"D
OM-AM483616L
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure, 48"H x 36"W x 16"D
OM-AM483616L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 48"H x 36"W x 16"D
OM-AM603612L
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure, 60"H x 36"W x 12"D
OM-AM603612L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 60"H x 36"W x 12"D
OM-AM603616L
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure, 60"H x 36"W x 16"D
OM-AM603616L3PT
お問い合せ下さい   
納期: 
 
 
Electrical Enclosure with 3 Point Latch System, 60"H x 36"W x 16"D
Carbon Steel Painted Sub-panels (White)
OM-P3630CS
お問い合せ下さい   
納期: 
 
 
Sub-panel for 36 x 30 fiberglass enclosure
OM-P3636CS
お問い合せ下さい   
納期: 
 
 
Sub-panel for 36 x 36 fiberglass enclosure
OM-P4836CS
お問い合せ下さい   
納期: 
 
 
Sub-panel for 48 x 36 fiberglass enclosure
OM-P6036CS
お問い合せ下さい   
納期: 
 
 
Sub-panel for 60 x 36 fiberglass enclosure
Accessories
OM-AMPRINTPOCKET
¥14,949 (税込)
(税抜価格 ¥13,590)
納期: 2 週間
 
Print pocket with adhesive tape, 9"H x 10"W x 1"D
Ordering Example:  (1) OM-P3630CS Steel sub-panel, ¥62,260
We noticed you are from the US. Visit your local site for regional offers and live support.