フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Free-Standing Steel Electrical Enclosures, NEMA Type 4 Enviroline® Series

SCE-ELFS Series Electrical Enclosure

Free-Standing Steel Electrical Enclosures and Cabinets, NEMA Type 4 Enviroline® Series by Saginaw Control | SCE-ELFS Series Electrical Enclosure

¥555,487 SCE-72EL2418FS

  • 0.104" Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Oil-Resistant Gasket
  • Flange Trough Collar Around All Sides of Door Opening
  • Concealed Hinge
  • Removable and Interchangeable Doors
  • Black Quarter Turn Latches
  • Removable Print Pocket
  • Lifting Eyes for Easy Handling
  • Ground Studs on Door and Body
  • Mounting Channels Welded Horizontally on Sides of Interior Body at Top, Bottom and Middle for Mounting Optional Panels or Rack Mounting Angles
  • No Door Stiffeners
  • Padlocking or Keylocking Handle with 3-Point Operating Mechanism and Tamper-Resistant Hardware is Included
  • Interchangeable Latches and Handles Available
NEMA規格 筐体 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Application
SCE-ELFS Series electrical enclosures are designed to house electrical and electronic controls, instruments and components. These electrical cabinets provides protection from dust, oil and water. For outdoor application a drip shield is recommended.
by Saginaw Control
Finish
ANSI-61 gray coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12, & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
ELECTRICAL ENCLOSURE - sub-panels sold separately

Must Ship LTL Truck Frieght
 
SCE-72EL3024FS
¥745,501 (税込)
(税抜価格 ¥677,729)
納期: 6 週間
 
Type 4 Free Standing Steel Enclosures. H 72" x W 30" x D 24"
SCE-72P30F1
¥109,679 (税込)
(税抜価格 ¥99,708)
納期: 2 週間
 
Full size sub-panel 60" H x 26" W
SCE-72P30F2
¥67,537 (税込)
(税抜価格 ¥61,397)
納期: 4 週間
 
Half size sub-panel 30.88" H x 26" W
 
SCE-72EL3624FS
¥763,729 (税込)
(税抜価格 ¥694,299)
納期: 4 週間
 
Type 4 Free Standing Steel Enclosures. H 72" x W 36 " x D 24"
SCE-72P36F1
¥124,743 (税込)
(税抜価格 ¥113,403)
納期: 4 週間
 
Full size sub-panel 60" H x 32" W
SCE-72P36F2
¥76,563 (税込)
(税抜価格 ¥69,603)
納期: 4 週間
 
Half size sub-panel 30.88" H x 32" W
 
Drip Shields Recommended for Outdoor Applications - SS screws included
SCE-DS24N4
¥23,337 (税込)
(税抜価格 ¥21,215)
納期: 4 週間
 
24" wide, powder coated steel drip shield
SCE-DS30N4
¥23,850 (税込)
(税抜価格 ¥21,682)
納期: 4 週間
 
30" wide, powder coated steel drip shield
SCE-DS36N4
¥24,228 (税込)
(税抜価格 ¥22,025)
納期: 4 週間
 
36" wide, powder coated steel drip shield
ACCESSORIES
SCE-3PTL
¥30,363 (税込)
(税抜価格 ¥27,603)
納期: 4 週間
 
Three Point Latch Kit for Enviroline Series Enclosures, handle sold separately.   more info

SCE-ELKL
¥30,363 (税込)
(税抜価格 ¥27,603)
納期: 2 週間
 
Keylocking Handle for Enviroline series Enclosures.
SCE-ELPL
¥32,141 (税込)
(税抜価格 ¥29,219)
納期: 4 週間
 
Padlocking Handle for Enviroline series Enclosures.
Ordering Example: (1) SCE-72EL2418FS Type 4 free standing carbon steel enclosure, ¥555,487
We noticed you are from the US. Visit your local site for regional offers and live support.